SN65HVD256
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
CAN Transceiver With Fast Loop Times for Highly Loaded Networks

 

Models (1)

Title Category Type Date
HVD255 IBIS Model (Rev. A) IBIS Model ZIP 01 May 2012

Design kits & evaluation modules (1)

Name Part# Type
SN65HVD255D evaluation module SN65HVD255DEVM Evaluation Modules & Boards

Reference designs

2-kW industrial AC/DC battery charger reference design with 92% full-load efficiency

This reference design is a module that can be set as standard power supply or a battery charger. The output voltage ranges from 0 V to 32 V at a maximum current of 62.5 A. It consists of four boards, a boost PFC, a phase shift full bridge, a small daughter board (hosting the microcontroller), and a (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

Development tools (1)

Name Part# Type
SPICE-based analog simulation program TINA-TI Circuit Design & Simulation

CAD/CAE symbols

Part# Package | Pins CAD File (.bxl) STEP Model (.stp)
SN65HVD256 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Please follow the instructions below to view the CAD symbols:

Step 1: Download and install the Ultra Librarian software

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.

Step 3: Open the .bxl file with the Ultra Librarian software.

You can always access the complete CAD/CAE Symbols database at //webench.ti.com/cad/

Both PCB footprints and schematic symbols are available for download in a vendor neutral format, which can then be exported to the leading EDA CAD/CAE design tools using the Ultra Librarian Reader. The reader is available as a free download.

The UL Reader is a subset of the Ultra Librarian toolset that can generate, import, and export components and their attributes in virtually any EDA CAD/CAE format.