SN65HVD3085E Low-power Half-duplex RS-485 Transceiver | TI.com

SN65HVD3085E
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Low-power Half-duplex RS-485 Transceiver

 

Recommended alternative parts

  • THVD1500  -  Pin-to-pin device that offers integrated IEC ESD protection (8-kV contact discharge), IEC EFT (2-kV noise immunity).
  • THVD1520  -  Pin-to-pin device that offers integrated IEC ESD protection (8-kV contact discharge), IEC EFT (2-kV noise immunity).
  • THVD1510  -  Pin-to-pin device that offers integrated IEC ESD protection (18-kV contact discharge), IEC EFT (4-kV noise immunity), and extended common voltage range (-15 to

Description

The SNx5HVD308xE devices are half-duplex transceivers designed for RS-485 data bus networks. Powered by a 5-V supply, they are fully compliant with TIA/EIA-485A standard. With controlled transition times, these devices are suitable for transmitting data over long twisted-pair cables. SN65HVD3082E and SN75HVD3082E devices are optimized for signaling rates up to 200 kbps. The SN65HVD3085E device is suitable for data transmission up to 1 Mbps, whereas the SN65HVD3088E device is suitable for applications that require signaling rates up to
20 Mbps.

These devices are designed to operate with very low supply current, typically 0.3 mA, exclusive of the load. When in the inactive-shutdown mode, the supply current drops to a few nanoamps, which makes these devices ideal for power-sensitive applications.

The wide common-mode range and high ESD-protection levels of these devices makes them suitable for demanding applications such as energy meter networks, electrical inverters, status and command signals across telecom racks, cabled chassis interconnects, and industrial automation networks where noise tolerance is essential. These devices match the industry-standard footprint of the SN75176 device. Power-on-reset circuits keep the outputs in a high-impedance state until the supply voltage has stabilized. A thermal-shutdown function protects the device from damage due to system fault conditions. The SN75HVD3082E is characterized for operation from 0°C to 70°C and SN65HVD308xE are characterized for operation from –40°C to 85°C air temperature. The D package version of the SN65HVD3082E has been characterized for operation from –40°C to 105°C.

Features

  • Available in a Small MSOP-8 Package
  • Meets or Exceeds the Requirements of the TIA/EIA-485A Standard
  • Low Quiescent Power
    • 0.3-mA Active Mode
    • 1-nA Shutdown Mode
  • 1/8 Unit Load up to 256 Nodes on a Bus
  • Bus-Pin ESD Protection up to 15 kV
  • Industry-Standard SN75176 Footprint
  • Failsafe Receiver (Bus Open, Bus Shorted,
    Bus Idle)
  • Glitch-Free Power-Up and Power-Down Bus Inputs and Outputs

All trademarks are the property of their respective owners.

Parametrics

Compare all products in RS-485 & RS-422 Email Download to Excel
Part number Order Supply voltage(s) (Nom) (V) Number of TX Number of RX Duplex Signaling rate (Max) (Mbps) IEC 61000-4-2 contact (+/- kV) HBM ESD (kV) Fault protection (V) Number of nodes Common mode range ICC (Max) (mA) Features Isolated Rating Operating temperature range (C) Package Group Approx. price (US$)
SN65HVD3085E Order now 5     1     1     Half     1         15     -9 to 14     256     -7 to 12     0.9       No     Catalog     -40 to 85     SOIC | 8
VSSOP | 8    
0.88 | 1ku    
SN65HVD3082E Order now 5     1     1     Half     0.2         15     -9 to 14     256     -7 to 12     0.9       No     Catalog     -40 to 85     PDIP | 8
SOIC | 8
VSSOP | 8    
0.66 | 1ku    
SN65HVD3086E Order now 5     1     1     Full     20         16     -9 to 14     256     -7 to 12     0.75       No     Catalog     -40 to 85     SOIC | 14
VSSOP | 10    
1.19 | 1ku    
SN65HVD3088E Order now 5     1     1     Half     20         15     -9 to 14     256     -7 to 12     0.9       No     Catalog     -40 to 85     SOIC | 8
VSSOP | 8    
0.66 | 1ku    
SN65HVD82 Order now 5     1     1     Half     0.25     12     16     -18 to 18     256     -7 to 12     0.9     IEC ESD protection     No     Catalog     -40 to 85     SOIC | 8     0.75 | 1ku    
THVD1500 Order now 5     1     1     Half     0.5