SN65HVD379

ACTIVE

3.3 V Full-Duplex RS-485/RS-422 Drivers and Balanced Receivers

Product details

Number of receivers 1 Number of transmitters 1 Duplex Full Supply voltage (nom) (V) 3.3 Signaling rate (max) (MBits) 25 Fault protection (V) -9 to 14 Common-mode range (V) -7 to 12 Number of nodes 64 Isolated No Supply current (max) (µA) 2100 Rating Catalog Operating temperature range (°C) -40 to 85
Number of receivers 1 Number of transmitters 1 Duplex Full Supply voltage (nom) (V) 3.3 Signaling rate (max) (MBits) 25 Fault protection (V) -9 to 14 Common-mode range (V) -7 to 12 Number of nodes 64 Isolated No Supply current (max) (µA) 2100 Rating Catalog Operating temperature range (°C) -40 to 85
SOIC (D) 8 29.4 mm² 4.9 x 6
  • Designed for INTERBUS Applications
  • Designed for RS-422 and RS-485 Networks
  • Balanced Receiver Thresholds
  • 1/2 Unit-Load (up to 64 nodes on the bus)
  • Bus-Pin ESD Protection 15 kV HBM
  • Bus-Fault Protection of -7 V to 12 V
  • Thermal Shutdown Protection
  • Power-Up/Down Glitch-free Bus Inputs and Outputs
  • High Input Impedance With Low VCC
  • Monotonic Outputs During Power Cycling
  • 5-V Tolerant Inputs
  • APPLICATIONS
    • Digital Motor Control
    • Utility Meters
    • Chassis-to-Chassis Interconnections
    • Electronic Security Stations
    • Industrial, Process, and Building Automation
    • Point-of-Sale (POS) Terminals and Networks
    • DTE/DCE Interfaces
  • Designed for INTERBUS Applications
  • Designed for RS-422 and RS-485 Networks
  • Balanced Receiver Thresholds
  • 1/2 Unit-Load (up to 64 nodes on the bus)
  • Bus-Pin ESD Protection 15 kV HBM
  • Bus-Fault Protection of -7 V to 12 V
  • Thermal Shutdown Protection
  • Power-Up/Down Glitch-free Bus Inputs and Outputs
  • High Input Impedance With Low VCC
  • Monotonic Outputs During Power Cycling
  • 5-V Tolerant Inputs
  • APPLICATIONS
    • Digital Motor Control
    • Utility Meters
    • Chassis-to-Chassis Interconnections
    • Electronic Security Stations
    • Industrial, Process, and Building Automation
    • Point-of-Sale (POS) Terminals and Networks
    • DTE/DCE Interfaces

The SN65HVD379 is a differential line driver and differential-input line receiver that operates with a 3.3-V power supply. Each driver and receiver has separate input and output pins for full-duplex bus communication designs. They are designed for balanced transmission lines and interoperation with ANSI TIA/EIA-485A, TIA/EIA-422-B, ITU-T v.11, and ISO 8482:1993 standard-compliant devices.

These differential bus drivers and receivers are monolithic, integrated circuits designed for full-duplex bi-directional data communication on multipoint bus-transmission lines at signaling rates(1) up to 25 Mbps. The SN65HVD379 is fully enabled with no external enabling pins.

The 1/2 unit load receiver has a higher receiver input resistance. This results in lower bus leakage currents over the common-mode voltage range, and reduces the total amount of current that an RS-485 driver is forced to source or sink when transmitting.

The balanced differential receiver input threshold makes the SN65HVD379 more compatible with fieldbus requirements that define an external failsafe structure.

(1)The signaling rate of a line is the number of voltage transitions that are made per second expressed in the units bps (bits per second).

The SN65HVD379 is a differential line driver and differential-input line receiver that operates with a 3.3-V power supply. Each driver and receiver has separate input and output pins for full-duplex bus communication designs. They are designed for balanced transmission lines and interoperation with ANSI TIA/EIA-485A, TIA/EIA-422-B, ITU-T v.11, and ISO 8482:1993 standard-compliant devices.

These differential bus drivers and receivers are monolithic, integrated circuits designed for full-duplex bi-directional data communication on multipoint bus-transmission lines at signaling rates(1) up to 25 Mbps. The SN65HVD379 is fully enabled with no external enabling pins.

The 1/2 unit load receiver has a higher receiver input resistance. This results in lower bus leakage currents over the common-mode voltage range, and reduces the total amount of current that an RS-485 driver is forced to source or sink when transmitting.

The balanced differential receiver input threshold makes the SN65HVD379 more compatible with fieldbus requirements that define an external failsafe structure.

(1)The signaling rate of a line is the number of voltage transitions that are made per second expressed in the units bps (bits per second).

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
THVD1451 ACTIVE 3.3-V to 5-V RS-485 transceiver with ±18-kV IEC ESD protection Pin-to-pin device that offers integrated IEC ESD protection (18-kV contact discharge), IEC EFT (4-kV noise immunity), and extended common voltage range

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet 3.3 V Full-Duplex RS 485/RS-422 Drivers and Balanced Receivers datasheet (Rev. B) 30 Jun 2008

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

SN65HVD379 IBIS Model

SLLC308.ZIP (10 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins Download
SOIC (D) 8 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos