SN65HVD76 3.3V, Full-Duplex RS-485, 12kV IEC ESD, 50Mbps data rate, w/Enables | TI.com

SN65HVD76
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
3.3V, Full-Duplex RS-485, 12kV IEC ESD, 50Mbps data rate, w/Enables

 

Recommended alternative parts

  • THVD1452  -  Pin-to-pin device that offers integrated IEC ESD protection (18-kV contact discharge), IEC EFT (4-kV noise immunity), and extended common voltage range (-15 to

Description

These devices extend the RS-485 portfolio with a family of full-duplex transceivers with robust 3.3-V drivers and receivers and high levels of ESD protection. The ESD protection includes > ±30-kV HBM and > ±12-kV IEC61000-4-2 contact discharge. The large receiver hysteresis of the SN65HVD7x devices provides immunity to conducted differential noise and the wide operating temperature enables reliability in harsh operating environments. The SN65HVD7x devices are offered in a standard SOIC package as well as in a small-footprint MSOP package.

These devices each combine a differential driver and a differential receiver, which operate from a single 3.3-V power supply. Each driver and receiver has separate input and output pins for full-duplex bus communication designs. These devices all feature a wide common-mode voltage range which makes the devices suitable for multi-point applications over long cable runs.

The SN65HVD71, SN65HVD74, and SN65HVD77 devices are fully enabled with no external enabling pins.

The SN65HVD70, SN65HVD73, and SN65HVD76 devices have active-high driver enables and active-low receiver enables. A low, less than 5-µA standby current can be achieved by disabling both the driver and receiver.

These devices are characterized from –40°C to 125°C.

Features

  • 1/8 Unit-load options available
    • Up to 256 Nodes on the bus
  • Bus I/O Protection
    • > ±30-kV HBM protection
    • > ±12-kV IEC61000-4-2 Contact discharge
    • > ±4-kV IEC61000-4-4 Fast transient burst
  • Extended industrial temperature range:
    –40°C to 125°C
  • Large receiver hysteresis (70 mV) for noise rejection
  • Low power consumption
    • < 1.1-mA Quiescent current during operation
    • Low Standby supply current: 10 nA Typical,
      < 5 µA (maximum)
  • Glitch-free power-up and power-down protection for hot-plugging applications
  • 5-V Tolerant logic inputs compatible with 3.3-V or 5-V controllers
  • Signaling rate options optimized for:
    400 kbps (70, 71), 20 Mbps (73, 74), 50 Mbps (76, 77)

All trademarks are the property of their respective owners.

Parametrics

Compare all products in RS-485 & RS-422 Email Download to Excel
Part number Order Supply voltage(s) (Nom) (V) Number of TX Number of RX Duplex Signaling rate (Max) (Mbps) IEC 61000-4-2 contact (+/- kV) HBM ESD (kV) Fault protection (V) Number of nodes Common mode range ICC (Max) (mA) Features Isolated Rating Operating temperature range (C) Package Group Approx. price (US$)
SN65HVD76 Order now 3.3     1     1     Full     50     12     30     -13 to 16.5     96     -7 to 12     1.1     IEC ESD protection     No     Catalog     -40 to 125     SOIC | 14
VSSOP | 10    
1.14 | 1ku    
SN65HVD72 Order now 3.3     1     1     Half     0.25     12     15     -13 to 16.5     200     -7 to 12     0.95     IEC ESD protection     No     Catalog     -40 to 125     SOIC | 8
SON | 8
VSSOP | 8    
0.87 | 1ku    
SN65HVD77 Order now 3.3     1     1     Full     50     12     30     -13 to 16.5     96     -7 to 12     1.1     IEC ESD protection     No     Catalog     -40 to 125     SOIC | 8
VSSOP | 8    
1.14 | 1ku    
SN65HVD78 Order now 3.3     1     1     Half     50     12     15     -13 to 16.5     200     -7 to 12     0.95     IEC ESD protection     No     Catalog     -40 to 125     SOIC | 8
SON | 8
VSSOP | 8    
1.05 | 1ku    
THVD1410 Order now 3.3
5    
1     1     Half     0.5     18     30     -18 to 18     256     -15 to 15     2.8     IEC ESD protection
Extended common mode    
No     Catalog     -40 to 125     SOIC | 8
VSSOP | 8    
0.87 | 1ku    
THVD1451 Order now 3.3
5