SN65HVD77
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
3.3V, Full-Duplex RS-485, 12kV IEC ESD, 50Mbps data rate, No Enables

 

Models (1)

Title Category Type Date
SN65HVD77 IBIS Model IBIS Model ZIP 18 Aug 2014

Design kits & evaluation modules (1)

Name Part# Type
RS-485 full-duplex evaluation module RS485-FL-DPLX-EVM Evaluation Modules & Boards

Reference designs

Interface to a 5V BiSS Position Encoder Reference Design

This TI Design implements a hardware interface solution based on the BiSS standard for position or rotary encoders. It supports both BiSS Point-to-Point and BiSS Bus configurations.The building blocks include the power supply for a 5V BiSS encoder – with innovative smart e-Fuse technology (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

Description Part Number Company Tool Type
Data Collector With M-Bus And RS-485 Protocol Conversion Reference Design TIDM-1005 Texas Instruments Reference designs

Development tools (1)

Name Part# Type
SPICE-based analog simulation program TINA-TI Circuit Design & Simulation

CAD/CAE symbols

Part# Package | Pins CAD File (.bxl) STEP Model (.stp)
SN65HVD77 Download
Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Please follow the instructions below to view the CAD symbols:

Step 1: Download and install the Ultra Librarian software

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.

Step 3: Open the .bxl file with the Ultra Librarian software.

You can always access the complete CAD/CAE Symbols database at //webench.ti.com/cad/

Both PCB footprints and schematic symbols are available for download in a vendor neutral format, which can then be exported to the leading EDA CAD/CAE design tools using the Ultra Librarian Reader. The reader is available as a free download.

The UL Reader is a subset of the Ultra Librarian toolset that can generate, import, and export components and their attributes in virtually any EDA CAD/CAE format.