SN65LV1224B 1:10 LVDS Serdes Receiver 100 - 660Mbps | TI.com

SN65LV1224B (ACTIVE)

1:10 LVDS Serdes Receiver 100 - 660Mbps

 

Recommended alternative parts

Description

The SN65LV1023A serializer and SN65LV1224B deserializer comprise a 10-bit serdes chipset designed to transmit and receive serial data over LVDS differential backplanes at equivalent parallel word rates from 10 MHz to 66 MHz. Including overhead, this translates into a serial data rate between 120-Mbps and 792-Mbps payload encoded throughput.

Upon power up, the chipset link can be initialized via a synchronization mode with internally generated SYNC patterns or the deserializer can be allowed to synchronize to random data. By using the synchronization mode, the deserializer establishes lock within specified, shorter time parameters.

The device can be entered into a power-down state when no data transfer is required. Alternatively, a mode is available to place the output pins in the high-impedance state without losing PLL lock.

The SN65LV1023A and SN65LV1224B are characterized for operation over ambient air temperature of –40°C to 85°C.

Features

  • 100-Mbps to 660-Mbps Serial LVDS Data Payload Bandwidth at 10-MHz
    to 66-MHz System Clock
  • Pin-Compatible Superset of DS92LV1023/DS92LV1224
  • Chipset (Serializer/Deserializer) Power Consumption <450 mW (Typ) at 66 MHz
  • Synchronization Mode for Faster Lock
  • Lock Indicator
  • No External Components Required for PLL
  • 28-Pin SSOP and Space Saving 5 × 5 mm QFN Packages Available
  • Industrial Temperature Qualified,
    TA = −40°C to 85°C
  • Programmable Edge Trigger on Clock
  • Flow-Through Pinout for Easy PCB Layout
  • APPLICATIONS
    • Wireless Base Station
    • Backplane Interconnect
    • DSLAM

Parametrics

Compare all products in SerDes/Channel-Link Email Download to Excel
Part number Order Protocols Function Parallel bus width (bits) Compression ratio ESD (kV) Input compatibility Output compatibility Supply voltage(s) (V) Data throughput (Mbps) Rating Operating temperature range (C) Package Group Package size: mm2:W x L (PKG)
SN65LV1224B Order now Channel-Link I     Serializer     10     10 to 1     6     LVCMOS
LVTTL    
LVDS     3.3     660     Catalog     -40 to 85     SSOP | 28
VQFN | 32    
28SSOP: 54 mm2: 5.3 x 10.2 (SSOP | 28)
32VQFN: 25 mm2: 5 x 5 (VQFN | 32)    
SN65LV1023A Order now Channel-Link I     Deserializer     10     10 to 1     6     LVDS     LVCMOS
LVTTL    
3.3     660     Catalog     -40 to 85     SSOP | 28
VQFN | 32    
28SSOP: 54 mm2: 5.3 x 10.2 (SSOP | 28)
32VQFN: 25 mm2: 5 x 5 (VQFN | 32)