SN65LVCP202

ACTIVE

2.5-Gbps 2x2 crosspoint switch

Product details

Function Crosspoint Protocols CML, VML Number of transmitters 2 Number of receivers 2 Supply voltage (V) 3.3 Signaling rate (MBits) 2500 Input signal CML, VML Output signal VML Rating Catalog Operating temperature range (°C) -40 to 85
Function Crosspoint Protocols CML, VML Number of transmitters 2 Number of receivers 2 Supply voltage (V) 3.3 Signaling rate (MBits) 2500 Input signal CML, VML Output signal VML Rating Catalog Operating temperature range (°C) -40 to 85
VQFN (RGE) 24 16 mm² 4 x 4
  • Up to 2.5-Gbps Operation
  • Nonblocking Architecture Allows Each
    Output to Be Connected to Any Input
  • 30 ps of Deterministic Jitter
  • Selectable Transmit Preemphasis Per Lane
  • Receive Equalization
  • Available Packaging: 24-Pin QFN
  • Propagation Delay Times: 500 ps Typical
  • Inputs Electrically Compatible With
    CML Signal Levels
  • Operates From a Single 3.3-V Supply
  • Outputs Can Be Driven to Hi-Z State
  • Low Power: 290 mW (typ)
  • Integrated Termination Resistors
  • APPLICATIONS
    • Clock Buffering/Clock MUXing
    • Wireless Base Stations
    • High-Speed Network Routing
    • Telecom/Datacom

  • Up to 2.5-Gbps Operation
  • Nonblocking Architecture Allows Each
    Output to Be Connected to Any Input
  • 30 ps of Deterministic Jitter
  • Selectable Transmit Preemphasis Per Lane
  • Receive Equalization
  • Available Packaging: 24-Pin QFN
  • Propagation Delay Times: 500 ps Typical
  • Inputs Electrically Compatible With
    CML Signal Levels
  • Operates From a Single 3.3-V Supply
  • Outputs Can Be Driven to Hi-Z State
  • Low Power: 290 mW (typ)
  • Integrated Termination Resistors
  • APPLICATIONS
    • Clock Buffering/Clock MUXing
    • Wireless Base Stations
    • High-Speed Network Routing
    • Telecom/Datacom

The SN65LVCP202 is a 2 × 2 nonblocking crosspoint switch in a flow-through pinout allowing for ease in PCB layout. VML signaling is used to achieve a high-speed data throughput while using low power. Each of the output drivers includes a 2:1 multiplexer to allow any input to be routed to any output. Internal signal paths are fully differential to achieve high signaling speeds while maintaining low signal skews. The SN65LVCP202 incorporates 100- termination resistors for those applications where board space is at a premium. Transmit preemphasis and receive equalization are built in for superior signal integrity performance.

The SN65LVCP202 is characterized for operation from –40°C to 85°C.

The SN65LVCP202 is a 2 × 2 nonblocking crosspoint switch in a flow-through pinout allowing for ease in PCB layout. VML signaling is used to achieve a high-speed data throughput while using low power. Each of the output drivers includes a 2:1 multiplexer to allow any input to be routed to any output. Internal signal paths are fully differential to achieve high signaling speeds while maintaining low signal skews. The SN65LVCP202 incorporates 100- termination resistors for those applications where board space is at a premium. Transmit preemphasis and receive equalization are built in for superior signal integrity performance.

The SN65LVCP202 is characterized for operation from –40°C to 85°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
SN65LVCP402 ACTIVE 2 x 2 gigabit crosspoint switch SN65LVCP202 is 2.5Gbps version of 4.25Gbps SN65LVCP404

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet 2.5Gbps 2x2 Crosspoint Switch datasheet 04 Jun 2008

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins Download
VQFN (RGE) 24 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos