SN65LVDM176

ACTIVE

Half-duplex LVDM transceiver

Product details

Function Transceiver Protocols LVDM, LVDS Number of transmitters 1 Number of receivers 1 Supply voltage (V) 3.3 Signaling rate (MBits) 400 Input signal LVDM, LVTTL Output signal LVDM, LVTTL Rating Catalog Operating temperature range (°C) -40 to 85
Function Transceiver Protocols LVDM, LVDS Number of transmitters 1 Number of receivers 1 Supply voltage (V) 3.3 Signaling rate (MBits) 400 Input signal LVDM, LVTTL Output signal LVDM, LVTTL Rating Catalog Operating temperature range (°C) -40 to 85
SOIC (D) 8 29.4 mm² 4.9 x 6 VSSOP (DGK) 8 14.7 mm² 3 x 4.9
  • Low-Voltage Differential Driver and Receiver for Half-Duplex Operation
  • Designed for Signaling Rates of 400 Mbit/s
  • ESD Protection Exceeds 15 kV on Bus Pins
  • Operates From a Single 3.3-V Supply
  • Low-Voltage Differential Signaling With Typical Output Voltages of 350 mV and a 50- Load
  • Valid Output With as Little as 50 mV Input Voltage Difference
  • Propagation Delay Times
    • Driver: 1.7 ns Typ
    • Receiver: 3.7 ns Typ
  • Power Dissipation at 200 MHz
    • Driver: 50 mW Typical
    • Receiver: 60 mW Typical
  • LVTTL Levels Are 5-V Tolerant
  • Bus Pins Are High Impedance When Disabled or With VCC Less Than 1.5 V
  • Open-Circuit Fail-Safe Receiver
  • Surface-Mount Packaging
    • D Package (SOIC)
    • DGK Package (MSOP)

PowerPAD is a trademark of Texas Instruments.

  • Low-Voltage Differential Driver and Receiver for Half-Duplex Operation
  • Designed for Signaling Rates of 400 Mbit/s
  • ESD Protection Exceeds 15 kV on Bus Pins
  • Operates From a Single 3.3-V Supply
  • Low-Voltage Differential Signaling With Typical Output Voltages of 350 mV and a 50- Load
  • Valid Output With as Little as 50 mV Input Voltage Difference
  • Propagation Delay Times
    • Driver: 1.7 ns Typ
    • Receiver: 3.7 ns Typ
  • Power Dissipation at 200 MHz
    • Driver: 50 mW Typical
    • Receiver: 60 mW Typical
  • LVTTL Levels Are 5-V Tolerant
  • Bus Pins Are High Impedance When Disabled or With VCC Less Than 1.5 V
  • Open-Circuit Fail-Safe Receiver
  • Surface-Mount Packaging
    • D Package (SOIC)
    • DGK Package (MSOP)

PowerPAD is a trademark of Texas Instruments.

The SN65LVDM176 is a differential line driver and receiver configured as a transceiver that uses low-voltage differential signaling (LVDS) to achieve signaling rates as high as 400 Mbit/s. These circuits are similar to TIA/EIA-644 standard compliant devices (SN65LVDS) counterparts except that the output current of the drivers is doubled. This modification provides a minimum differential output voltage magnitude of 247 mV into a 50- load and allows double-terminated lines and half-duplex operation. The receivers detect a voltage difference of less than 50 mV with up to 1 V of ground potential difference between a transmitter and receiver.

The intended application of this device and signaling technique is for half-duplex or multiplex baseband data transmission over controlled impedance media of approximately 100- characteristic impedance. The transmission media may be printed-circuit board traces, backplanes, or cables. (Note: The ultimate rate and distance of data transfer is dependent upon the attenuation characteristics of the media, the noise coupling to the environment, and other application specific characteristics).

The SN65LVDM176 is characterized for operation from \x9640°C to 85°C.

The SN65LVDM176 is a differential line driver and receiver configured as a transceiver that uses low-voltage differential signaling (LVDS) to achieve signaling rates as high as 400 Mbit/s. These circuits are similar to TIA/EIA-644 standard compliant devices (SN65LVDS) counterparts except that the output current of the drivers is doubled. This modification provides a minimum differential output voltage magnitude of 247 mV into a 50- load and allows double-terminated lines and half-duplex operation. The receivers detect a voltage difference of less than 50 mV with up to 1 V of ground potential difference between a transmitter and receiver.

The intended application of this device and signaling technique is for half-duplex or multiplex baseband data transmission over controlled impedance media of approximately 100- characteristic impedance. The transmission media may be printed-circuit board traces, backplanes, or cables. (Note: The ultimate rate and distance of data transfer is dependent upon the attenuation characteristics of the media, the noise coupling to the environment, and other application specific characteristics).

The SN65LVDM176 is characterized for operation from \x9640°C to 85°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet High-Speed Differential Line Transceiver datasheet (Rev. D) 03 Aug 2000
Application note An Introduction to M-LVDS and Clock and Data Distribution Applications (Rev. C) PDF | HTML 22 Jun 2023
Application brief How Far, How Fast Can You Operate MLVDS? 06 Aug 2018
Application note Transmission at 200 Mbps in VME Card Cage Using LVDM (Rev. A) 04 Jan 2002
Application note SPI-Based Data Acquisition/Monitor Using the TLC2551 Serial ADC (Rev. A) 20 Nov 2001

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

SN65LVDM176 IBIS Model

SLLM011.ZIP (50 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins Download
SOIC (D) 8 View options
VSSOP (DGK) 8 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos