SN65LVDS125A 4x4 1.5 Gbps LVDS Crosspoint Switch | TI.com

SN65LVDS125A
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
4x4 1.5 Gbps LVDS Crosspoint Switch

 

Description

The SN65LVDS125A and SN65LVDT125A are 4x4 nonblocking crosspoint switches. Low-voltage differential signaling (LVDS) is used to achieve signaling rates of 1.5 Gbps per channel. Each output driver includes a 4:1 multiplexer to allow any input to be routed to any output. Internal signal paths are fully differential to achieve the high signaling speeds while maintaining low signal skews. The SN65LVDT125A incorporates 110-Ω termination resistors for those applications where board space is a premium.

Designed to support signaling rates up to 1.5 Gbps for OC-12 clocks (622 MHz). The 1.5-Gbps signaling rate allows use in HDTV systems, including SMPTE 292 video applications requiring signaling rates of 1.485 Gbps.

The SN65LVDS125A and SN65LVDT125A are characterized for operation from –40°C to 85°C.

Features

  • Signaling Rates >1.5 Gbps per Channel
  • Supports Telecom/Datacom and HDTV
    Video Switching
  • Non-Blocking Architecture Allows Each
    Output to be Connected to Any Input
  • Compatible With ANSI TIA/EIA-644-A LVDS
    Standard
  • 25 mV of Input Voltage Threshold Hysteresis
  • Propagation Delay Times, 900 ps Typical
  • Inputs Electrically Compatible With LVPECL,
    CML and LVDS Signal Levels
  • Operates From a Single 3.3-V Supply
  • Integrated 110-Ω Line Termination Resistors
    Available With SN65LVDT125A
  • APPLICATIONS
    • Clock Buffering/Clock Muxing
    • Wireless Base Stations
    • High-Speed Network Routing
    • HDTV Video Switching

WEBENCH® Designer SN65LVDS125A

Tx:
Mid Channel:
Rx:
Max Data Rate:  Gbps

 
Number of UI:
PRBS:
 
Eye Diagram

Parametrics

Compare all products in LVDS, M-LVDS & PECL Email Download to Excel
Part number Order Function Protocols Number of Tx Number of Rx Signaling rate (Mbps) Input signal Output signal Package Group Operating temperature range (C) Rating
SN65LVDS125A Order now Crosspoint     LVDS     4     4     1500     CML
LVDS
LVPECL    
LVDS     TSSOP | 38     -40 to 85     Catalog