SN65LVDS315

ACTIVE

8-bit parallel RGB to MIPI® CSI-1 or SMIA CCP transmitter & serializer

Product details

Function Serializer Protocols Channel-Link I Supply voltage (V) 1.8 Signaling rate (MBits) 432 Input signal CMOS Output signal LVDS Rating Catalog Operating temperature range (°C) -40 to 85
Function Serializer Protocols Channel-Link I Supply voltage (V) 1.8 Signaling rate (MBits) 432 Input signal CMOS Output signal LVDS Rating Catalog Operating temperature range (°C) -40 to 85
VQFN (RGE) 24 16 mm² 4 x 4
  • MIPI CSI-1 and SMIA CCP Support
  • Connects Directly to OMAP CSI Interface
  • 4×4 mm QFN Package
  • ESD Rating >3 kV (HBM) Camera Input Ports
    and >2 kV (HBM) All Other Ports
  • Pixel Clock Range 3.5–27 MHz
  • Three Operating Modes to Conserve Power
    • Active Mode VGA Camera 30 fps: 7 mA
    • Typical Shutdown and Standby: 0.5 µA
    • Operating Temperature Range –40°C
      to 85°C
    • Input Data Voltage Range From 1.8 V to 3.3 V
  • EMI
  • MIPI CSI-1 and SMIA CCP Support
  • Connects Directly to OMAP CSI Interface
  • 4×4 mm QFN Package
  • ESD Rating >3 kV (HBM) Camera Input Ports
    and >2 kV (HBM) All Other Ports
  • Pixel Clock Range 3.5–27 MHz
  • Three Operating Modes to Conserve Power
    • Active Mode VGA Camera 30 fps: 7 mA
    • Typical Shutdown and Standby: 0.5 µA
    • Operating Temperature Range –40°C
      to 85°C
    • Input Data Voltage Range From 1.8 V to 3.3 V
  • EMI

The SN65LVDS315 is a camera serializer that converts 8-bit parallel camera data into MIPI-CSI1 or SMIA CCP compliant serial signals.

The device converts the parallel 8-bit data to two sub-low-voltage differential signaling (SubLVDS) serial data and clock output. Meanwhile the serialized data is presented on the differential serial data output DOUT with a differential clock signal on output CLK. Where The frequency of CLK is 8x DCLK input pixel clock rate.

The SN65LVDS315 supports three power modes (Shutdown, standby and active) to conserve power.

All CMOS inputs offer failsafe operation to protect the input from damage during power up and to avoid current flow into the device inputs during power up. The core supply of the SN65LVDS315 is 1.8 V. To provide greater flexibility, the camera data inputs support a supply range from 1.8 V to 3.3 V and the device is characterized for operation over ambient air temperatures of –40°C to 85°C.

The SN65LVDS315 is a camera serializer that converts 8-bit parallel camera data into MIPI-CSI1 or SMIA CCP compliant serial signals.

The device converts the parallel 8-bit data to two sub-low-voltage differential signaling (SubLVDS) serial data and clock output. Meanwhile the serialized data is presented on the differential serial data output DOUT with a differential clock signal on output CLK. Where The frequency of CLK is 8x DCLK input pixel clock rate.

The SN65LVDS315 supports three power modes (Shutdown, standby and active) to conserve power.

All CMOS inputs offer failsafe operation to protect the input from damage during power up and to avoid current flow into the device inputs during power up. The core supply of the SN65LVDS315 is 1.8 V. To provide greater flexibility, the camera data inputs support a supply range from 1.8 V to 3.3 V and the device is characterized for operation over ambient air temperatures of –40°C to 85°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet SN65LVDS315 Camera Parallel RGB to MIPI CSI-1 Serial Converter datasheet (Rev. G) PDF | HTML 31 Jul 2014

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

SN65LVDS315 IBIS Model

SLLM128.ZIP (8 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins Download
VQFN (RGE) 24 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos