SLLSEE8B September   2013  – September 2014 SN65LVDS822

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Description (Continued)
  6. Pin Configuration and Functions
  7. Specifications
    1. 7.1 Absolute Maximum Ratings
    2. 7.2 Handling Ratings
    3. 7.3 Recommended Operating Conditions
    4. 7.4 Thermal Information
    5. 7.5 DC Electrical Characteristics
    6. 7.6 Power Supply Characteristics
    7. 7.7 Switching Characteristics
    8. 7.8 Typical Characteristics
  8. Parameter Measurement Information
    1. 8.1 Test Patterns
  9. Detailed Description
    1. 9.1 Overview
    2. 9.2 Functional Block Diagram
    3. 9.3 Feature Description
      1. 9.3.1 Unused LVDS Data Lanes
      2. 9.3.2 Tying CMOS Inputs With Resistors
    4. 9.4 Device Functional Modes
      1. 9.4.1 Active Modes
        1. 9.4.1.1 4-Lanes 7-Bit Mode
        2. 9.4.1.2 2-Lanes 14-Bit Mode
      2. 9.4.2 Low-Power Modes
        1. 9.4.2.1 Standby Mode
        2. 9.4.2.2 Shutdown Mode
  10. 10Application and Implementation
    1. 10.1 Application Information
      1. 10.1.1 Color Bit Mapping
    2. 10.2 Typical Application
      1. 10.2.1 Design Requirements
      2. 10.2.2 Detailed Design Procedure
        1. 10.2.2.1 Power Supply
        2. 10.2.2.2 CMOS Output Bus Connector
        3. 10.2.2.3 Power-Up Sequence
      3. 10.2.3 Application Curve
  11. 11Power Supply Recommendations
    1. 11.1 Decoupling Capacitor Recommendations
  12. 12Layout
    1. 12.1 Layout Guidelines
    2. 12.2 Layout Example
  13. 13Device and Documentation Support
    1. 13.1 Trademarks
    2. 13.2 Electrostatic Discharge Caution
    3. 13.3 Glossary
  14. 14Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

1 Features

  • 4:27 LVDS-to-CMOS Deserializer
  • Pixel Clock Range of 4 MHz to 54 MHz, for Resolutions of 160 × 120 to 1024 × 600
  • Special 2:27 Mode With 14x Sampling Allows Using Just Two Data Lanes
  • Very Low EMI With 3-Way Selectable CMOS Slew Rate
  • Supports Single 3.3-V Power Supply; VDDIO Allows 1.8 V to 3.3 V for Flexible Panel Support
  • Clock Output is Rising or Falling Edge
  • Bus-Swap Feature for Flexible PCB Layout
  • Integrated Switchable Input Termination
  • All Input Pins are Failsafe; ±3 kV HBM ESD Protection
  • 7-mm x 7-mm 48-Pin VQFN With 0.5-mm Pitch
  • Compatible With TIA/EIA-644-A Transmitters

2 Applications

  • Printers
  • Appliances With an LCD
  • Digital Cameras

3 Description

The SN65LVDS822 is an advanced FlatLink™ low-voltage differential signal (LVDS) receiver designed on a modern CMOS process. The device has several unique features, including three selectable CMOS output slew rates, CMOS output voltage support of 1.8 V to 3.3 V, a pinout swap option, integrated differential termination (configurable), an automatic low-power mode, and deserialization modes of 4:27 and 2:27. The device is compatible with TI FlatLink™ transmitters such as the SN75LVDS83B, SN65LVDS93A, and standard industry LVDS transmitters that comply with TIA/EIA 644-A.

The SN65LVDS822 features an automatic low-power Standby Mode, activated when the LVDS clock is disabled. The device enters an even lower-power Shutdown Mode with a low voltage applied to pin SHTDN#.

The SN65LVDS822 is packaged in a 48-pin 7-mm x 7-mm Plastic Quad Flatpack No-Lead (QFN) with a 0.5-mm pin pitch, and operates through an industrial ambient temperature range of –40°C to 85°C.

Device Information(1)

PART NUMBER PACKAGE BODY SIZE (NOM)
SN65LVDS822 VQFN (48) 7.00 mm x 7.00 mm
  1. For all available packages, see the orderable addendum at the end of the datasheet.
printers2_llsee8.gif