Datasheet
- Flatlink Transmitter, SN65LVDS93A (Rev. A)
(PDF , 1016 KB) 23 Aug 2011 - View All Technical Documents
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | | SN65LVDS93ADGG | ACTIVE | -40 to 85 | 5.35 | 1ku | TSSOP (DGG) | 56 | View | 35 | TUBE | 1K - 5K | 1k quantity lead time: In stock | Not Available | | SN65LVDS93ADGGR | ACTIVE | -40 to 85 | 4.45 | 1ku | TSSOP (DGG) | 56 | View | 2000 | LARGE T&R | >5K | 1k quantity lead time: In stock | | SN65LVDS93AZQLR | ACTIVE | -40 to 85 | 4.65 | 1ku | BGA MICROSTAR JUNIOR (ZQL) | 56 | View | 1000 | LARGE T&R | 931 | Typical lead time for 1k quantity: 4 to 8 weeks |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| SN75LVDS83B | FlatLink 10-135MHz Transmitter | Display & Imaging Interface - FlatLink/FPD-Link (LVDS for LCD) | The device has the SAME FUNCTIONALITY and PINOUT as the compared device but is NOT an exact equivalent. |
| SN75LVDS82 | FlatLink(TM) Receiver | Display & Imaging Interface - FlatLink/FPD-Link (LVDS for LCD) | The device has the SAME FUNCTIONALITY and PINOUT as the compared device but is NOT an exact equivalent. |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1016 | 23 Aug 2011 |
Selection & Solution Guides (2)
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Digital Signal Isolation Techniques | Recorded Content | On Demand |
| ESD/EMI Protection | Recorded Content | On Demand |
| Sensor Signal Conditioning and Interface for Medical | Recorded Content | On Demand |
| SuperSpeed USB & Thunderbolt: Overview & Comparison | Recorded Content | On Demand |
| USB: From Introduction to Rapid Development | Recorded Content | On Demand |
See More Training & Events

Cart 