SN65LVDS9637 Dual LVDS Receiver | TI.com

SN65LVDS9637 (ACTIVE) Dual LVDS Receiver

 

Recommended alternative parts

Description

The SN55LVDS32, SN65LVDS32, SN65LVDS3486, and SN65LVDS9637 devices are differential line receivers that implement the electrical characteristics of low-voltage differential signaling (LVDS). This signaling technique lowers the output voltage levels of 5-V differential standard levels (such as EIA/TIA-422B) to reduce the power, increase the switching speeds, and allow operation with a 3.3-V supply rail. Any of the differential receivers provides a valid logical output state with a ±100-mV differential input voltage within the input common-mode voltage range. The input common-mode voltage range allows 1 V of ground potential difference between two LVDS nodes.

The intended application of these devices and signaling technique is both point-to-point and multidrop (one driver and multiple receivers) data transmission over controlled impedance media of approximately 100 Ω. The transmission media may be printed-circuit board traces, backplanes, or cables. The ultimate rate and distance of data transfer depends on the attenuation characteristics of the media and the noise coupling to the environment.

The SN65LVDS32, SN65LVDS3486, and SN65LVDS9637 devices are characterized for operation from –40°C to 85°C. The SN55LVDS32 device is characterized for operation from –55°C to 125°C.

Features

  • Meet or Exceed the Requirements of ANSI
    TIA/EIA-644 Standard
  • Operate With a Single 3.3-V Supply
  • Designed for Signaling Rates of up to
    150 Mbps
  • Differential Input Thresholds ±100 mV Max
  • Typical Propagation Delay Time of 2.1 ns
  • Power Dissipation 60 mW Typical Per
    Receiver at Maximum Data Rate
  • Bus-Terminal ESD Protection Exceeds 8 kV
  • Low-Voltage TTL (LVTTL) Logic Output
    Levels
  • Pin Compatible With AM26LS32, MC3486,
    and µA9637
  • Open-Circuit Fail-Safe
  • Cold Sparing for Space and High-Reliability
    Applications Requiring Redundancy

Parametrics

Compare all products in LVDS, M-LVDS & PECL Email Download to Excel
Part number Order Function Protocols Number of Tx Number of Rx Signaling rate (Mbps) Input signal Output signal Package Group Operating temperature range (C) Rating
SN65LVDS9637 Order now Receiver     LVDS     0     2     150     LVDS     LVTTL     MSOP-PowerPAD | 8
SOIC | 8
VSSOP | 8    
-40 to 85     Catalog    
SN65LVDS32 Order now Receiver     LVDS     0     4     100     LVDS     LVTTL     SOIC | 16
SO | 16
TSSOP | 16    
-40 to 85     Catalog    
SN65LVDS34 Order now Receiver     LVDS     0     4     400     ECL
LVPECL
PECL    
LVTTL     SOIC | 8     -40 to 85     Catalog    
SN65LVDS3486 Samples not available Receiver     LVDS     0     4     100     LVDS     LVTTL     SOIC | 16     -40 to 85     Catalog    
SN65LVDS9637B Order now Receiver     LVDS     0     2     400     LVDS     LVTTL     SOIC | 8     -40 to 85     Catalog    
SN65LVDS9638 Order now Driver     LVDS     2     0     1500     LVTTL     LVDS     MSOP-PowerPAD | 8
SOIC | 8
VSSOP | 8    
-40 to 85     Catalog    
SN65LVDT9637B Samples not available Receiver     LVDS     0     2     400     LVDS     LVTTL     SOIC | 8     -40 to 85     Catalog    
SN75LVDS9637 Samples not available Receiver     LVDS     0     2     155     LVDS     LVTTL     SOIC | 8     0 to 70     Catalog    
SN75LVDS9638 Samples not available Driver     LVDS     2     0     155     LVTTL     LVDS     SOIC | 8
VSSOP | 8    
0 to 70     Catalog