SN65LVDS9638 1500 Mbps LVDS Dial High Speed Differential Driver | TI.com

SN65LVDS9638 (ACTIVE) 1500 Mbps LVDS Dial High Speed Differential Driver

 

Recommended alternative parts

  • SN65LVDS9637  - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. 
  • SN65LVDS9637B  -  Companion device

Description

The SN55LVDS31, SN65LVDS31, SN65LVDS3487, and SN65LVDS9638 devices are differential line drivers that implement the electrical characteristics of low-voltage differential signaling (LVDS). This signaling technique lowers the output voltage levels of 5-V differential standard levels (such as TIA/EIA-422B) to reduce the power, increase the switching speeds, and allow operation with a 3.3-V supply rail. Any of the four current-mode drivers will deliver a minimum differential output voltage magnitude of 247 mV into a 100-Ω load when enabled.

The intended application of these devices and signaling technique is both point-to-point and multidrop (one driver and multiple receivers) data transmission over controlled impedance media of approximately 100 Ω. The transmission media may be printed-circuit board traces, backplanes, or cables. The ultimate rate and distance of data transfer is dependent upon the attenuation characteristics of the media and the noise coupling to the environment.

The SN65LVDS31, SN65LVDS3487, and SN65LVDS9638 devices are characterized for operation from –40°C to 85°C. The SN55LVDS31 device is characterized for operation from –55°C to 125°C.

Features

  • Meet or Exceed the Requirements of ANSI TIA/EIA-644 Standard
  • Low-Voltage Differential Signaling With Typical Output Voltage
    of 350 mV and 100-Ω Load
  • Typical Output Voltage Rise and Fall Times of 500 ps (400 Mbps)
  • Typical Propagation Delay Times of 1.7 ns
  • Operate From a Single 3.3-V Supply
  • Power Dissipation 25 mW Typical Per Driver at 200 MHz
  • Driver at High-Impedance When Disabled or With VCC = 0
  • Bus-Terminal ESD Protection Exceeds 8 kV
  • Low-Voltage TTL (LVTTL) Logic Input Levels
  • Pin Compatible With AM26LS31, MC3487, and µA9638
  • Cold Sparing for Space and High-Reliability Applications Requiring
    Redundancy

Parametrics

Compare all products in Buffers, drivers/receivers & cross-points Email Download to Excel
Part number Order Device type Protocols Number of Tx Number of Rx Input signal Output signal Signaling rate (Mbps) ESD HBM (kV) Operating temperature range (C) Package Group Package size: mm2:W x L (PKG)
SN65LVDS9638 Order now Driver     LVDS     2     0     LVTTL     LVDS     1500     8     -40 to 85     MSOP-PowerPAD | 8
SOIC | 8
VSSOP | 8    
8MSOP-PowerPAD: 15 mm2: 4.9 x 3 (MSOP-PowerPAD | 8)
8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)
8VSSOP: 15 mm2: 4.9 x 3 (VSSOP | 8)    
SN65LVDS32 Order now Receiver     LVDS     0     4     LVDS     LVTTL     100     8     -40 to 85     SOIC | 16
SO | 16
TSSOP | 16    
16SO: 80 mm2: 7.8 x 10.2 (SO | 16)
16SOIC: 59 mm2: 6 x 9.9 (SOIC | 16)
16TSSOP: 22 mm2: 4.4 x 5 (TSSOP | 16)    
SN65LVDS34 Order now Receiver     LVDS     0     4     ECL
LVPECL
PECL    
LVTTL     400     15     -40 to 85     SOIC | 8     8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)    
SN65LVDS3486 Samples not available Receiver     LVDS     0     4     LVDS     LVTTL     100     8     -40 to 85     SOIC | 16     16SOIC: 59 mm2: 6 x 9.9 (SOIC | 16)    
SN65LVDS9637 Order now Receiver     LVDS     0     2     LVDS     LVTTL     150     8     -40 to 85     MSOP-PowerPAD | 8
SOIC | 8
VSSOP | 8    
8MSOP-PowerPAD: 15 mm2: 4.9 x 3 (MSOP-PowerPAD | 8)
8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)
8VSSOP: 15 mm2: 4.9 x 3 (VSSOP | 8)    
SN65LVDS9637B Order now Receiver     LVDS     0     2     LVDS     LVTTL     400     15     -40 to 85     SOIC | 8     8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)    
SN65LVDT9637B Samples not available Receiver     LVDS     0     2     LVDS     LVTTL     400     15     -40 to 85     SOIC | 8     8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)    
SN75LVDS9637 Samples not available Receiver     LVDS     0     2     LVDS     LVTTL     155     8     0 to 70     SOIC | 8     8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)    
SN75LVDS9638 Samples not available Driver     LVDS