SN65LVDT14 Multi-channel transceivers for SPI over LVDS | TI.com

SN65LVDT14 (ACTIVE) Multi-channel transceivers for SPI over LVDS

 

Description

The SN65LVDTxx devices are multi-channel LVDS transceivers that operate using LVDS line drivers and receivers. The SN65LVDTxx devices support signaling rates of at least 250 Mbps, and the devices operate from a single supply (typically at 3.3 V) in a 20-pin TSSOP package designed for easy PCB layout.

The SN65LVDT14 and SN65LVDT41 provide general-purpose, asymmetric, bidirectional communication with the added benefit of high noise immunity, low electromagnetic interference (EMI), and increased cable length through the use of LVDS lines. The SN65LVDT14 and SN65LVDT41 are primarily used for SPI over LVDS applications.

The SN65LVDT14 combines one LVDS line driver with four terminated LVDS line receivers in one package. The SN65LVDT14 can be used to extend asymmetric, bidirectional interfaces such as SPI over long distances, and should be located at the SPI slave.

The SN65LVDT41 combines four LVDS line drivers with a single terminated LVDS line receiver in one package. The SN65LVDT41 can be used to extend asymmetric, bidirectional interfaces such as SPI over long distances, and should be located at the SPI master.

Features

  • Integrated 110-Ω nominal receiver line termination resistor
  • Single 3.3-V power supply (3-V to 3.6-V range)
  • Supports signaling rates of at least 250 Mbps
  • Flow-through pinout simplifies PCB layout
  • LVTTL-compatible logic I/Os
  • ESD protection on bus pins exceeds 16 kV
  • Meets or exceeds the requirements of ANSI/TIA/EIA-644A standard for LVDS
  • 20-pin PW thin shrink small-outline package with 26-mil terminal pitch

All trademarks are the property of their respective owners.

WEBENCH® Designer SN65LVDT14

Tx:
Mid Channel:
Rx:
Max Data Rate:  Gbps

 
Number of UI:
PRBS:
 
Eye Diagram

Parametrics

Compare all products in Buffers, drivers/receivers & cross-points Email Download to Excel
Part number Order Device type Protocols Number of Tx Number of Rx Input signal Output signal Signaling rate (Mbps) ESD HBM (kV) Operating temperature range (C) Package Group Package size: mm2:W x L (PKG)
SN65LVDT14 Order now Transceiver     LVDS     1     4     LVDS
LVTTL    
LVDS
LVTTL    
125     16     -40 to 85     TSSOP | 20     20TSSOP: 42 mm2: 6.4 x 6.5 (TSSOP | 20)    
SN65LVDT41 Samples not available Transceiver     MemoryStick     4     1     LVDS
LVTTL    
LVDS
LVTTL    
125     16     -40 to 85     TSSOP | 20     20TSSOP: 42 mm2: 6.4 x 6.5 (TSSOP | 20)