SN65LVDT386 16-Channel Receiver | TI.com

SN65LVDT386 (ACTIVE)

16-Channel Receiver

16-Channel Receiver - SN65LVDT386
Datasheet
 

Recommended alternative parts

Description

This family of 4-, 8-, or 16-differential line receivers (with optional integrated termination) implements the electrical characteristics of low-voltage differential signaling (LVDS). This signaling technique lowers the output voltage levels of 5-V differential standard levels (such as EIA/TIA-422B) to reduce the power, increase the switching speeds, and allow operation with a 3-V supply rail.

Any of the differential receivers provides a valid logical output state with a ±100-mV differential input voltage within the input common-mode voltage range. The input common-mode voltage range allows 1 V of ground potential difference between two LVDS nodes. Additionally, the high-speed switching of LVDS signals almost always requires the use of a line impedance matching resistor at the receiving end of the cable or transmission media. The LVDT products eliminate this external resistor by integrating it with the receiver.

The intended application of this device and signaling technique is for point-to-point baseband data transmission over controlled impedance media of approximately 100 Ω. The transmission media may be printed-circuit board traces, backplanes, or cables. The large number of receivers integrated into the same substrate along with the low pulse skew of balanced signaling, allows extremely precise timing alignment of clock and data for synchronous parallel data transfers. When used with its companion, the 8- or 16-channel driver (the SN65LVDS389 or SN65LVDS387, respectively), over 200 million data transfers per second in single-edge clocked systems are possible with little power.

The ultimate rate and distance of data transfer depends on the attenuation characteristics of the media, the noise coupling to the environment, and other system characteristics.

Features

  • Four- (’390), Eight- (’388A), or Sixteen- (’386)
    Line Receivers Meet or Exceed the Requirements
    of ANSI TIA/EIA-644 Standard
  • Integrated 110-Ω Line Termination
    Resistors on LVDT Products
  • Designed for Signaling Rates Up to 250 Mbps
  • SN65 Versions Bus-Terminal ESD Exceeds
    15 kV
  • Operates From a Single 3.3-V Supply
  • Typical Propagation Delay Time of 2.6 ns
  • Output Skew 100 ps (Typical) Part-To-Part
    Skew Is Less Than 1 ns
  • LVTTL Levels Are 5-V Tolerant
  • Open-Circuit Fail Safe
  • Flow-Through Pinout
  • Packaged in Thin Shrink Small-Outline
    Package With 20-mil Terminal Pitch

Parametrics

Compare all products in Buffers, drivers/receivers & cross-points Email Download to Excel
Part number Order Device type Protocols Number of Tx Number of Rx Input signal Output signal Signaling rate (Mbps) ESD HBM (kV) Operating temperature range (C) Package Group Package size: mm2:W x L (PKG)
SN65LVDT386 Order now Receiver     LVDS     0     16     LVDS     LVTTL     250     15     -40 to 85     TSSOP | 64     64TSSOP: 138 mm2: 8.1 x 17 (TSSOP | 64)    
SN65LVDS386 Order now Receiver     LVDS     0     16     LVDS     LVTTL     250     15     -40 to 85     TSSOP | 64     64TSSOP: 138 mm2: 8.1 x 17 (TSSOP | 64)    
SN65LVDS387 Order now Driver     LVDS     16     0     LVTTL     LVDS     630     15     -40 to 85     TSSOP | 64     64TSSOP: 138 mm2: 8.1 x 17 (TSSOP | 64)    
SN65LVDS388A Order now Receiver     LVDS     0     8     LVDS     LVTTL     200     15     -40 to 85     TSSOP | 38     38TSSOP: 62 mm2: 6.4 x 9.7 (TSSOP | 38)    
SN65LVDS389 Order now Driver     LVDS     8     0     LVTTL     LVDS     630     15     -40 to 85     TSSOP | 38     38TSSOP: 62 mm2: 6.4 x 9.7 (TSSOP | 38)    
SN65LVDT388A Order now Receiver     LVDS     0     8     LVDS     LVTTL     200     15     -40 to 85     TSSOP | 38     38TSSOP: 62 mm2: 6.4 x 9.7 (TSSOP | 38)    
SN75LVDS386 Order now Receiver     LVDS     0     16     LVDS     LVTTL     250     15     0 to 70     TSSOP | 64     64TSSOP: 138 mm2: 8.1 x 17 (TSSOP | 64)    
SN75LVDS387 Order now Driver     LVDS     16     0     LVTTL     LVDS     630     4     0 to 70     TSSOP | 64     64TSSOP: 138 mm2: 8.1 x 17 (TSSOP | 64)    
SN75LVDS388A Samples not available Receiver     LVDS