SN65MLVD047A Multipoint-LVDS Quad Differential Line Driver | TI.com

SN65MLVD047A (ACTIVE) Multipoint-LVDS Quad Differential Line Driver

Multipoint-LVDS Quad Differential Line Driver - SN65MLVD047A
Datasheet
 

Recommended alternative parts

Description

The SN65MLVD047A is a quadruple line driver that complies with the TIA/EIA-899 standard, Electrical Characteristics of Multipoint-Low-Voltage Differential Signaling (M-LVDS). The output current of this M-LVDS device has been increased, in comparison to standard LVDS compliant devices, in order to support doubly terminated transmission lines and heavily loaded backplane bus applications. Backplane applications generally require impedance matching termination resistors at both ends of the bus. The effective impedance of a doubly terminated bus can be as low as 30 . The SN65MLVD047A devices allow for multiple drivers to be present on a single bus. SN65MLVD047A drivers are high impedance when disabled or unpowered. Driver edge rate control is incorporated to support operation. The M-LVDS standard allows up to 32 nodes (drivers and/or receivers) to be connected to the same media in a backplane when multiple bus stubs are expected from the main transmission line to interface devices. The SN65MLVD047A provides 9-kV ESD protection on all bus pins.

Features

  • Differential Line Drivers for 30- Loads and Data Rates(1) Up to 200 Mbps, Clock Frequencies up to 100 MHz
  • Supports Multipoint Bus Architectures
  • Meets the Requirements of TIA/EIA-899
  • Operates from a Single 3.3-V Supply
  • Characterized for Operation from -40°C to 85°C
  • 16-Pin SOIC (JEDEC MS-012) and 16-Pin TSSOP (JEDEC MS-153) Packaging
  • APPLICATIONS
    • AdvancedTCA™ (ATCA™) Clock Bus Driver
    • Clock Distribution
    • Backplane or Cabled Multipoint Data Transmission in Telecommunications, Automotive, Industrial, and Other Computer Systems
    • Cellular Base Stations
    • Central-Office and PBX Switching
    • Bridges and Routers
    • Low-Power High-Speed Short-Reach Alternative to TIA/EIA-485

(1) The data rate of a line, is the number of voltage transitions that are made per second expressed in the units bps (bits per second).

AdvancedTCA and ATCA are trademarks of the PCI Industrial Computer Manufacturers Group.

Parametrics

Compare all products in Buffers, drivers/receivers & cross-points Email Download to Excel
Part number Order Device type Protocols Number of Tx Number of Rx Input signal Output signal Signaling rate (Mbps) ESD HBM (kV) Operating temperature range (C) Package Group Package size: mm2:W x L (PKG)
SN65MLVD047A Order now Driver     M-LVDS     4     0     LVTTL     M-LVDS     200     9     -40 to 85     SOIC | 16
TSSOP | 16    
16SOIC: 59 mm2: 6 x 9.9 (SOIC | 16)
16TSSOP: 22 mm2: 4.4 x 5 (TSSOP | 16)    
DS91M040 Order now Transceiver     M-LVDS     4     4     LVDS
BLVDS
LVPECL
CML
LVTTL
LVCMOS
M-LVDS    
LVTTL
M-LVDS
LVCMOS    
250     8     -40 to 85     WQFN | 32     32WQFN: 25 mm2: 5 x 5 (WQFN | 32)    
DS91M047 Samples not available Driver     M-LVDS     4     0     LVTTL
LVCMOS    
M-LVDS     250     8     -40 to 85     SOIC | 16     16SOIC: 59 mm2: 6 x 9.9 (SOIC | 16)    
SN65MLVD048 Order now Receiver     M-LVDS     0     4     M-LVDS     LVTTL     250     8     -40 to 85     VQFN | 48     48VQFN: 49 mm2: 7 x 7 (VQFN | 48)