SN65MLVD202A Full-Duplex M-LVDS Transceiver | TI.com

SN65MLVD202A (ACTIVE)

Full-Duplex M-LVDS Transceiver

 

Recommended alternative parts

Description

The SN65MLVD20xx devices are multipoint low-voltage differential (M-LVDS) line drivers and receivers that are optimized to operate at signaling rates up to 100 Mbps. All parts comply with the multipoint low-voltage differential signaling (M-LVDS) standard TIA/EIA-899.

The SN65MLVD20xx devices have enhancements over their predecessors. Improved features include controlled slew rate on the driver output to help minimize reflections from unterminated stubs, which results in better signal integrity. Additionally, 8-kV ESD protection on the bus pins for more robustness. The same footprint definition was maintained making for an easy drop-in replacement for a system performance upgrade.

The devices are characterized for operation from –40°C to 85°C.

Features

  • Low-Voltage Differential 30-Ω to 55-Ω Line Drivers
    and Receivers for Signaling Rates(1) up to
    100 Mbps, Clock Frequencies up to 50 MHz
  • Type-1 Receivers Incorporate 25 mV of
    Hysteresis (SN65MLVD200A, SN65MLVD202A)
  • Type-2 Receivers Provide an Offset (100 mV)
    Threshold to Detect Open-Circuit and Idle-Bus
    Conditions (SN65MLVD204A, SN65MLVD205A)
  • Meets or Exceeds the M-LVDS Standard
    TIA/EIA-899 for Multipoint Data Interchange
  • Controlled Driver Output Voltage Transition Times
    for Improved Signal Quality
  • –1 V to 3.4 V of Common-Mode Voltage Range
    Allows Data Transfer With 2 V of Ground Noise
  • Bus Pins High Impedance When Disabled
    or VCC ≤ 1.5 V
  • 200-Mbps Devices Available (SN65MLVD201,
    SN65MLVD203, SN65MLVD206, SN65MLVD207)
  • Bus Pin ESD Protection Exceeds 8 kV
  • Packages Available:
    • 8-Pin SOIC
      SN65MLVD200A, SN65MLVD204A
    • 14-Pin SOIC
      SN65MLVD202A, SN65MLVD205A
  • Improved Alternatives to the SN65MLVD200,
    SN65MLVD202A, SN65MLVD204A, and
    SN65MLVD205A Devices

WEBENCH® Designer SN65MLVD202A

Tx:
Mid Channel:
Rx:
Max Data Rate:  Gbps

 
Number of UI:
PRBS:
 
Eye Diagram

Parametrics

Compare all products in Buffers, drivers/receivers & cross-points Email Download to Excel
Part number Order Device type Protocols Number of Tx Number of Rx Input signal Output signal Signaling rate (Mbps) ESD HBM (kV) Operating temperature range (C) Package Group Package size: mm2:W x L (PKG)
SN65MLVD202A Order now Transceiver     M-LVDS     1     1     LVTTL
M-LVDS    
LVTTL
M-LVDS    
100     8     -40 to 85     SOIC | 14     14SOIC: 52 mm2: 6 x 8.65 (SOIC | 14)    
SN65MLVD2 Samples not available Receiver     M-LVDS     0     1     M-LVDS     LVTTL     250     8     -40 to 85     SON | 8     See datasheet (SON)    
SN65MLVD200A Order now Transceiver     M-LVDS     1     1     LVTTL
M-LVDS    
LVTTL
M-LVDS    
100     8     -40 to 85     SOIC | 8     8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)    
SN65MLVD201 Order now Transceiver     M-LVDS     1     1     LVTTL
M-LVDS    
LVTTL
M-LVDS    
200     8     -40 to 85     SOIC | 8     8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)    
SN65MLVD203 Order now Transceiver     M-LVDS     1     1     LVTTL
M-LVDS    
LVTTL
M-LVDS    
200     8     -40 to 85     SOIC | 14     14SOIC: 52 mm2: 6 x 8.65 (SOIC | 14)    
SN65MLVD204A Order now Transceiver     M-LVDS     1     1     LVTTL
M-LVDS    
LVTTL
M-LVDS    
100     8     -40 to 85     SOIC | 8     8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)    
SN65MLVD204B Order now Transceiver     M-LVDS     1     1     LVTTL
M-LVDS    
LVTTL
M-LVDS    
100     8     -40 to 85     SOIC | 8     8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)    
SN65MLVD205A Order now Transceiver     M-LVDS     1     1     LVTTL
M-LVDS    
LVTTL
M-LVDS    
100     8