SN65MLVD204B High Noise Immunity 100Mbps M-LVDS Transceiver | TI.com

SN65MLVD204B (ACTIVE)

High Noise Immunity 100Mbps M-LVDS Transceiver

 

Recommended alternative parts

  • SN65MLVD200  - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. 
  • SN65MLVD201  - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. 

Description

The SN65MLVD200B, SN65MLVD202B, SN65MLVD204B and SN65MLVD205B devices are multipoint-low-voltage differential (M-LVDS) line drivers and receivers which are optimized to operate at signaling rates up to 100 Mbps. This device family has robust 3.3-V drivers and receivers in the standard SOIC footprint for demanding industrial applications. The bus pins are robust to ESD events, with high levels of protection to human-body model and IEC contact discharge specifications.

These devices each combine a differential driver and a differential receiver (transceiver), which operate from a single 3.3-V supply. The transceivers are optimized to operate at signaling rates up to 100 Mbps.

The SN65MLVD20xB have enhancements over similar devices. Improved features include a controlled slew rate on the driver output to help minimize reflections from unterminated stubs, resulting in better signal integrity. The same footprint definition was maintained, allowing for an easy drop-in replacement for a system performance upgrade. The devices are characterized for operation from –40°C to 85°C.

The SN65MLVD20xB M-LVDS transceivers are part of TI’s extensive M-LVDS portfolio.

Features

  • Compatible with the M-LVDS Standard TIA/EIA-899 for Multipoint Data Interchange
  • Low-Voltage Differential 30-Ω to 55-Ω Line Drivers and Receivers for Signaling Rates(1) Up to 100 Mbps, Clock Frequencies up to 50 MHz
    • Type-1 Receiver Incorporates 25 mV of Hysteresis (200B and 202B)
    • Type-2 Receiver Provides an Offset Threshold to Detect Open-Circuit and Idle-Bus Conditions (204B and 205B)
  • Bus I/O Protection
    • >±8-kV HBM
    • >±8-kV IEC 61000-4-2 Contact Discharge
  • Controlled Driver Output Voltage Transition Times for Improved Signal Quality
  • -1-V to 3.4-V Common-Mode Voltage Range Allows Data Transfer With 2 V of Ground Noise
  • Bus Pins High Impedance When Disabled or VCC ≤ 1.5 V
  • 200-Mbps Devices Available (SN65MLVD201, 203, 206, 207)
  • Improved Alternatives to SN65MLVD200A, 202A, 204A and 205A

Parametrics

Compare all products in Buffers, drivers/receivers & cross-points Email Download to Excel
Part number Order Device type Protocols Number of Tx Number of Rx Input signal Output signal Signaling rate (Mbps) ESD HBM (kV) Operating temperature range (C) Package Group Package size: mm2:W x L (PKG)
SN65MLVD204B Order now Transceiver     M-LVDS     1     1     LVTTL
M-LVDS    
LVTTL
M-LVDS    
100     8     -40 to 85     SOIC | 8     8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)    
SN65MLVD2 Order now Receiver     M-LVDS     0     1     M-LVDS     LVTTL     250     8     -40 to 85     SON | 8     See datasheet (SON)    
SN65MLVD200A Order now Transceiver     M-LVDS     1     1     LVTTL
M-LVDS    
LVTTL
M-LVDS    
100     8     -40 to 85     SOIC | 8     8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)    
SN65MLVD201 Order now Transceiver     M-LVDS     1     1     LVTTL
M-LVDS    
LVTTL
M-LVDS    
200     8     -40 to 85     SOIC | 8     8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)    
SN65MLVD202A Order now Transceiver     M-LVDS     1     1     LVTTL
M-LVDS    
LVTTL
M-LVDS    
100     8     -40 to 85     SOIC | 14     14SOIC: 52 mm2: 6 x 8.65 (SOIC | 14)    
SN65MLVD203 Order now Transceiver     M-LVDS     1     1     LVTTL
M-LVDS    
LVTTL
M-LVDS    
200     8     -40 to 85     SOIC | 14     14SOIC: 52 mm2: 6 x 8.65 (SOIC | 14)    
SN65MLVD204A Order now Transceiver     M-LVDS     1     1     LVTTL
M-LVDS    
LVTTL
M-LVDS    
100     8     -40 to 85     SOIC | 8     8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)    
SN65MLVD205A Order now Transceiver     M-LVDS     1     1     LVTTL
M-LVDS    
LVTTL
M-LVDS    
100     8     -40 to 85     SOIC | 14