SN74ABTE16246

ACTIVE

Product details

Supply voltage (min) (V) 4.5 Supply voltage (max) (V) 5.5 Number of channels 11 IOL (max) (mA) 90 IOH (max) (mA) -90 Input type TTL Output type TTL Features Balanced outputs, Bias Vcc, Bus-hold, Over-voltage tolerant inputs, Partial power down (Ioff), Very high speed (tpd 5-10ns) Technology family ABTE Rating Catalog Operating temperature range (°C) -40 to 85
Supply voltage (min) (V) 4.5 Supply voltage (max) (V) 5.5 Number of channels 11 IOL (max) (mA) 90 IOH (max) (mA) -90 Input type TTL Output type TTL Features Balanced outputs, Bias Vcc, Bus-hold, Over-voltage tolerant inputs, Partial power down (Ioff), Very high speed (tpd 5-10ns) Technology family ABTE Rating Catalog Operating temperature range (°C) -40 to 85
SSOP (DL) 48 164.358 mm² 15.88 x 10.35 TSSOP (DGG) 48 101.25 mm² 12.5 x 8.1
  • Member of the Texas Instruments Widebus™ Family
  • Supports the VME64 ETL Specification
  • Reduced TTL-Compatible Input Threshold Range
  • High-Drive Outputs (IOH = –60 mA, IOL = 90 mA) Support Equivalent 25- Incident-Wave Switching
  • VCC BIAS Pin Minimizes Signal Distortion During Live Insertion
  • Internal Pullup Resistor on OE\ Keeps Outputs in High-Impedance State During Power Up or Power Down
  • Distributed VCC and GND Pins Minimize High-Speed Switching Noise
  • Equivalent 25- Series Damping Resistor on B Port
  • Bus Hold on Data Inputs Eliminates the Need for External Pullup/Pulldown Resistors

Widebus is a trademark of Texas Instruments.

  • Member of the Texas Instruments Widebus™ Family
  • Supports the VME64 ETL Specification
  • Reduced TTL-Compatible Input Threshold Range
  • High-Drive Outputs (IOH = –60 mA, IOL = 90 mA) Support Equivalent 25- Incident-Wave Switching
  • VCC BIAS Pin Minimizes Signal Distortion During Live Insertion
  • Internal Pullup Resistor on OE\ Keeps Outputs in High-Impedance State During Power Up or Power Down
  • Distributed VCC and GND Pins Minimize High-Speed Switching Noise
  • Equivalent 25- Series Damping Resistor on B Port
  • Bus Hold on Data Inputs Eliminates the Need for External Pullup/Pulldown Resistors

Widebus is a trademark of Texas Instruments.

The SN74ABTE16246 is an 11-bit noninverting transceiver designed for asynchronous two-way communication between buses. This device has open-collector and 3-state outputs. The device allows data transmission from the A bus to the B bus or from the B bus to the A bus, depending on the logic level at the direction-control (DIR) input. The output-enable (OE)\ input can be used to disable the device so that the buses are effectively isolated. When OE\ is low, the device is active.

The B port has an equivalent 25- series output resistor to reduce ringing. Active bus-hold inputs on the B port hold unused or floating inputs at a valid logic level.

The A port provides for the precharging of the outputs via VCCBIAS, which establishes a voltage between 1.3 V and 1.7 V when VCC is not connected.

Active bus-hold circuitry holds unused or undriven inputs at a valid logic state. Use of pullup or pulldown resistors with the bus-hold circuitry is not recommended.

The SN74ABTE16246 is an 11-bit noninverting transceiver designed for asynchronous two-way communication between buses. This device has open-collector and 3-state outputs. The device allows data transmission from the A bus to the B bus or from the B bus to the A bus, depending on the logic level at the direction-control (DIR) input. The output-enable (OE)\ input can be used to disable the device so that the buses are effectively isolated. When OE\ is low, the device is active.

The B port has an equivalent 25- series output resistor to reduce ringing. Active bus-hold inputs on the B port hold unused or floating inputs at a valid logic level.

The A port provides for the precharging of the outputs via VCCBIAS, which establishes a voltage between 1.3 V and 1.7 V when VCC is not connected.

Active bus-hold circuitry holds unused or undriven inputs at a valid logic state. Use of pullup or pulldown resistors with the bus-hold circuitry is not recommended.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
SN74AHCT16245 ACTIVE 16-Bit Bus Transceivers With 3-State Outputs Larger voltage range (2V to 5.5V)

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 8
Type Title Date
* Data sheet SN74ABTE16246 datasheet (Rev. J) 06 Aug 2003
Selection guide Logic Guide (Rev. AB) 12 Jun 2017
Application note Understanding and Interpreting Standard-Logic Data Sheets (Rev. C) 02 Dec 2015
User guide LOGIC Pocket Data Book (Rev. B) 16 Jan 2007
Application note Semiconductor Packing Material Electrostatic Discharge (ESD) Protection 08 Jul 2004
Application note TI IBIS File Creation, Validation, and Distribution Processes 29 Aug 2002
Selection guide Advanced Bus Interface Logic Selection Guide 09 Jan 2001
Application note Family of Curves Demonstrating Output Skews for Advanced BiCMOS Devices (Rev. A) 01 Dec 1996

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

SN74ABTE16246 IBIS Model

SCBM090.ZIP (48 KB) - IBIS Model
Package Pins Download
SSOP (DL) 48 View options
TSSOP (DGG) 48 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos