SN74AC04-EP Enhanced Product Hex Inverters | TI.com

SN74AC04-EP (ACTIVE) Enhanced Product Hex Inverters

Enhanced Product Hex Inverters - SN74AC04-EP
Datasheet
 

Description

The SN74AC04 contains six independent inverters. The device performs the Boolean function Y = A\.

Features

  • Controlled Baseline
    • One Assembly/Test Site, One Fabrication Site
  • Extended Temperature Performance of –55°C to 125°C
  • Enhanced Diminishing Manufacturing Sources (DMS) Support
  • Enhanced Product-Change Notification
  • Qualification Pedigree
  • 2-V to 6-V VCC Operation
  • Inputs Accept Voltages to 6 V
  • Max tpd of 7 ns at 5 V

Component qualification in accordance with JEDEC and industry standards to ensure reliable operation over an extended temperature range. This includes, but is not limited to, Highly Accelerated Stress Test (HAST) or biased 85/85, temperature cycle, autoclave or unbiased HAST, electromigration, bond intermetallic life, and mold compound life. Such qualification testing should not be viewed as justifying use of this component beyond specified performance and environmental limits.

Parametrics

Compare all products in Inverting buffer/driver Email Download to Excel
Part number Order Technology Family VCC (Min) (V) VCC (Max) (V) Channels (#) IOL (Max) (mA) IOH (Max) (mA) ICC (uA) Input type Output type Features Data rate (Mbps) Rating Operating temperature range (C) Package Group
SN74AC04-EP Order now AC     2     6     6     24     -24     20     Standard CMOS     Push-Pull     Balanced outputs
Very high speed (tpd 5-10ns)    
200     HiRel Enhanced Product     -55 to 125     SOIC | 14    
SN54AC04 Samples not available AC     2     6     6     24     -24     20     Standard CMOS     Push-Pull     Balanced outputs
Very high speed (tpd 5-10ns)    
200     Military     -55 to 125     CDIP | 14
CFP | 14
LCCC | 20    
SN74AC04 Order now AC     2     6     6     24     -24     20     Standard CMOS     Push-Pull     Balanced outputs
Very high speed (tpd 5-10ns)
Input clamp diode    
200     Catalog     -40 to 85     PDIP | 14
SOIC | 14
SO | 14
SSOP | 14
TSSOP | 14    
SN74AC04-Q1 Samples not available AC     2     6     6     24     -24     20     Standard CMOS     Push-Pull     Balanced outputs
Very high speed (tpd 5-10ns)
Input clamp diode    
200     Automotive     -40 to 125     TSSOP | 14