- Controlled Baseline
- One Assembly/Test Site, One Fabrication Site
- Extended Temperature Performance of −55°C to 125°C
- Enhanced Diminishing Manufacturing Sources (DMS) Support
- Enhanced Product-Change Notification
- Qualification Pedigree†
- 2-V to 6-V V CC Operation
- Inputs Accept Voltages to 6 V
- Max t pd of 7.5 ns at 5 V
(1)† Component qualification in accordance with JEDEC and industry standards to provide reliable operation over an extended temperature range. This includes, but is not limited to, Highly Accelerated Stress Test (HAST) or biased 85/85, temperature cycle, autoclave or unbiased HAST, electromigration, bond intermetallic life, and mold compound life. Such qualification testing should not be viewed as justifying use of this component beyond specified performance and environmental limits.