SN74AHC00
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Quadruple 2-Input Positive-NAND Gates

Quadruple 2-Input Positive-NAND Gates - SN74AHC00
Datasheet
 

Models (2)

Title Category Type Date
HSPICE Model of SN74AHC00 (Rev. A) HSpice Model ZIP 20 Jul 2006
SN74AHC00 IBIS Model IBIS Model (Multiple Files) 13 Jun 2006

Design kits & evaluation modules (1)

Name Part# Type
Generic Logic EVM Supporting 14 through 24 Pin PW, DB, D, DW, NS, P, N, and DGV Packages 14-24-LOGIC-EVM Evaluation Modules & Boards

Reference designs

Reference Design using TMS320C6657 to Implement Efficient OPUS Codec Solution

The TIDEP0036 reference design provides an example of the ease of running TI optimized Opus encoder/decoder on the TMS320C6657 device. Since Opus supports a a wide range of bit rates, frame sizes and sampling rates, all with low delay, it has applicability for voice communications, networked audio (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.