SN74AHC08 Quadruple 2-Input Positive-AND Gates | TI.com

SN74AHC08 (ACTIVE)

Quadruple 2-Input Positive-AND Gates

 

Description

The SNx4AHC08 devices are quadruple 2-input positive-AND gates. These devices perform the Boolean function Y = A • B or Y = A + B in positive logic.

Features

  • 2-V to 5.5-V Operating Range
  • Latch-Up Performance Exceeds 250 mA Per
    JESD 17
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 200-V Machine Model (A115-A)
    • 1000-V Charged-Device Model (C101)

View more

Parametrics Compare all products in AND gate

 
Technology Family
VCC (Min) (V)
VCC (Max) (V)
Channels (#)
Inputs per channel
IOL (Max) (mA)
IOH (Max) (mA)
Input type
Output type
Features
Data rate (Max) (Mbps)
Rating
Operating temperature range (C)
Package Group
Package size: mm2:W x L (PKG)
SN74AHC08 SN54AHC08
AHC     AHC    
2     2    
5.5     5.5    
4     4    
2     2    
8     8    
-8     -8    
Standard CMOS     Standard CMOS    
Push-Pull     Push-Pull    
Over-Voltage Tolerant Inputs
Very High Speed (tpd 5-10ns)    
Over-Voltage Tolerant Inputs
Very High Speed (tpd 5-10ns)    
110     110    
Catalog     Military    
-40 to 125     -55 to 125    
PDIP | 14
SOIC | 14
SO | 14
SSOP | 14
TSSOP | 14
TVSOP | 14
VQFN | 14    
LCCC | 20    
See datasheet (PDIP)
14SO: 80 mm2: 7.8 x 10.2 (SO | 14)
14SOIC: 52 mm2: 6 x 8.65 (SOIC | 14)
14SSOP: 48 mm2: 7.8 x 6.2 (SSOP | 14)
14TSSOP: 32 mm2: 6.4 x 5 (TSSOP | 14)
14TVSOP: 23 mm2: 6.4 x 3.6 (TVSOP | 14)
14VQFN: 12 mm2: 3.5 x 3.5 (VQFN | 14)    
20LCCC: 79 mm2: 8.89 x 8.89 (LCCC | 20)