SCLS236J March 1996  – December 2015 SN54AHC08 , SN74AHC08

PRODUCTION DATA. 

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Device Comparison Table
  6. Pin Configuration and Functions
  7. Specifications
    1. 7.1 Absolute Maximum Ratings
    2. 7.2 ESD Ratings
    3. 7.3 Recommended Operating Conditions
    4. 7.4 Thermal Information
    5. 7.5 Electrical Characteristics, TA = 25°C
    6. 7.6 Electrical Characteristics, TA = -55°C to 125°C, SN54AHC08
    7. 7.7 Electrical Characteristics, TA = -40°C to 125°C, SN74AHC08
    8. 7.8 Switching Characteristics, VCC = 3.3 V ± 0.3 V
    9. 7.9 Switching Characteristics, VCC = 5 V ± 0.5 V
    10. 7.10Noise Characteristics, SN74AHC08
    11. 7.11Operating Characteristics
    12. 7.12Typical Characteristics
  8. Parameter Measurement Information
  9. Detailed Description
    1. 9.1Overview
    2. 9.2Functional Block Diagram
    3. 9.3Feature Description
    4. 9.4Device Functional Modes
  10. 10Application and Implementation
    1. 10.1Application Information
    2. 10.2Typical Application
      1. 10.2.1Design Requirements
      2. 10.2.2Detailed Design Procedure
      3. 10.2.3Application Curve
  11. 11Power Supply Recommendations
  12. 12Layout
    1. 12.1Layout Guidelines
    2. 12.2Layout Example
  13. 13Device and Documentation Support
    1. 13.1Related Links
    2. 13.2Community Resources
    3. 13.3Trademarks
    4. 13.4Electrostatic Discharge Caution
    5. 13.5Glossary
  14. 14Mechanical, Packaging, and Orderable Information

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • D|14
  • RGY|14
  • DGV|14
  • PW|14
  • DB|14
  • N|14
  • NS|14
Orderable Information

1 Features

  • 2-V to 5.5-V Operating Range
  • Latch-Up Performance Exceeds 250 mA Per JESD 17
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 200-V Machine Model (A115-A)
    • 1000-V Charged-Device Model (C101)

2 Applications

  • Servers
  • Network Switches
  • PCs and Notebooks
  • Electronic Points of Sale

3 Description

The SNx4AHC08 devices are quadruple 2-input positive-AND gates. These devices perform the Boolean function Y = A • B or Y = A + B in positive logic.

Device Information(1)

PART NUMBERPACKAGEBODY SIZE (NOM)
SN74AHC08SOIC (14)8.65 mm × 3.90 mm
SSOP (14)6.20 mm × 5.30 mm
TVSOP (14)3.60 mm × 4.40 mm
PDIP (14)19.30 mm × 6.35 mm
SO (14)10.30 mm × 5.30 mm
TSSOP (14)5.00 mm × 4.40 mm
VQFN (14)3.50 mm × 3.50 mm
SN54AHC08LCCC (20)8.89 mm × 8.89 mm
  1. For all available packages, see the orderable addendum at the end of the data sheet.

Simplified Schematic

SN74AHC08 SN54AHC08 ld_cls237.gif