SN74AHC14Q-Q1 Automotive Catalog Hex Schmitt-Trigger Inverters | TI.com

SN74AHC14Q-Q1
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Automotive Catalog Hex Schmitt-Trigger Inverters

Automotive Catalog Hex Schmitt-Trigger Inverters - SN74AHC14Q-Q1
Datasheet
 

Description

The SN74AHC14Q contains six independent inverters. This device performs the Boolean function
Y = A.

Each circuit functions as an independent inverter, but because of the Schmitt action, the inverters have different input threshold levels for positive-going (VT+) and negative-going (VT–) signals.

Features

  • Qualified for Automotive Applications
  • EPIC™ (Enhanced-Performance Implanted CMOS) Process
  • Operating Range 2-V to 5.5-V VCC
  • Latch-Up Performance Exceeds 250 mA Per JESD 17
  • ESD Protection Exceeds 2000 V Per MIL-STD-883, Method 3015; Exceeds 200 V Using Machine Model (C = 200 pF, R = 0)

EPIC is a trademark of Texas Instruments.

Parametrics

Compare all products in Inverting buffer/driver Email Download to Excel
Part number Order Technology Family VCC (Min) (V) VCC (Max) (V) Channels (#) IOL (Max) (mA) IOH (Max) (mA) ICC (uA) Input type Output type Features Data rate (Mbps) Rating Operating temperature range (C) Package Group
SN74AHC14Q-Q1 Order now AHC     2     5.5     6     8     -8     20     Schmitt-Trigger     Push-Pull     Balanced outputs
Very high speed (tpd 5-10ns)
Over-voltage tolerant inputs    
220     Automotive     -40 to 125     SOIC | 14
TSSOP | 14    
SN54AHC14 Samples not available AHC     2     5.5     6     50     -50     20     Schmitt-Trigger     Push-Pull     Balanced outputs
Very high speed (tpd 5-10ns)
Over-voltage tolerant inputs    
200     Military     -55 to 125     CDIP | 14
CFP | 14
LCCC | 20    
SN54HC14 Samples not available HC     2     6     6     4     -4     20     Schmitt-Trigger     Push-Pull     Balanced outputs
Very high speed (tpd 5-10ns)    
40     Military     -55 to 125     CDIP | 14
CFP | 14
LCCC | 20    
SN74AHC14-EP Order now AHC     2     5.5     6     50     -50     20     Schmitt-Trigger     Push-Pull     Balanced outputs
Very high speed (tpd 5-10ns)
Over-voltage tolerant inputs    
220     HiRel Enhanced Product     -55 to 125     SOIC | 14
TSSOP | 14    
SN74HC14 Samples not available HC     2     6     6     4     -4     20     Schmitt-Trigger     Push-Pull     Balanced outputs
Very high speed (tpd 5-10ns)
Input clamp diode    
40     Catalog     -40 to 85     PDIP | 14
SOIC | 14
SO | 14
SSOP | 14
TSSOP | 14    
SN74HC14-Q1 Samples not available HC     2     6     6     4     -4     20     Schmitt-Trigger     Push-Pull     Balanced outputs
Very high speed (tpd 5-10ns)
Input clamp diode    
40     Automotive