SN74AHC1G08
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Single 2-Input Positive-AND Gate

 

Models (5)

Title Category Type Date
SN74AHC1G08H IBIS Model IBIS Model (Multiple Files) 17 Jul 2000
SN74AHC1G08H IBIS Model IBIS Model (Multiple Files) 17 Jul 2000
SN74AHC1G08H IBIS Model IBIS Model (Multiple Files) 17 Jul 2000
SN74AHC1G08H IBIS Model IBIS Model (Multiple Files) 17 Jul 2000
SN74AHC1G08 IBIS Model IBIS Model (Multiple Files) 14 Jul 2000

Design kits & evaluation modules (1)

Name Part# Type
Generic logic EVM supporting 5 through 8 pin DCK, DCT, DCU, DRL, and DBV packages 5-8-LOGIC-EVM Evaluation Modules & Boards

Reference designs

Current Sense Reference Design for High-Switching Transient Three-Phase Inverter for Servo Drives

The TIDA-01455 is a reinforced isolated, in-line, shunt-based, precision-phase current sensing reference design for three-phase inverters. One of the challenges with GaN or SiC inverters at high PWM switching is accurate phase current sensing across the shunt in presence of noise due to the high PWM (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.