SN74AHC1G125 (ACTIVE) Single Bus Buffer Gate with 3-State Output

 

Models (2)

Title Category Type Date
HSPICE Model for SN74AHC1G125 HSpice Model ZIP 07 Oct 2008
SN74AHC1G125 IBIS Model (Rev. A) IBIS Model (Multiple Files) 07 Oct 2008

Design kits & evaluation modules (4)

Name Part# Type
TDP142 DisplayPort™ 8.1-Gbps linear redriver evaluation module TDP142EVM Design Kits & Evaluation Modules
DLP® LightCrafter™ 9000 Evaluation Module DLPLCR9000EVM Evaluation Modules & Boards
DLP® LightCrafter™ 6500 Evaluation Module DLPLCR6500EVM Evaluation Modules & Boards
Generic logic EVM supporting 5 through 8 pin DCK, DCT, DCU, DRL, and DBV packages 5-8-LOGIC-EVM Evaluation Modules & Boards

Reference designs

Isolated, Transformerless, Bipolar Supply for 24-Bit ADCs Reference Design

This isolated, 3.65-mm thin reference design enables highly-integrated, bipolar input and high-performance solutions with a 24-bit delta-sigma analog-to-digital converter (ADC). Modern analog input modules need high performance in different aspects such as higher channel density at the same room (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.