SN74AHC74Q-Q1 Automotive Catalog Dual Positive-Edge-Triggered D-Type Flip-Flops With Clear and Preset | TI.com

SN74AHC74Q-Q1
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Automotive Catalog Dual Positive-Edge-Triggered D-Type Flip-Flops With Clear and Preset

 

Description

The SN74AHC74Q dual positive-edge-triggered device is a D-type flip-flop.

A low level at the preset (PRE) or clear (CLR) inputs sets or resets the outputs, regardless of the levels of the other inputs. When PRE and CLR are inactive (high), data at the data (D) input meeting the setup time requirements is transferred to the outputs on the positive-going edge of the clock pulse. Clock triggering occurs at a voltage level and is not directly related to the rise time of the clock pulse. Following the hold-time interval, data at the D input can be changed without affecting the levels at the outputs.

Features

  • Qualified for Automotive Applications
  • EPIC™ (Enhanced-Performance Implanted CMOS) Process
  • Operating Range 2-V to 5.5-V VCC
  • Latch-Up Performance Exceeds 250 mA Per JESD 17
  • ESD Protection Exceeds 2000 V Per MIL-STD-883, Method 3015; Exceeds 200 V Using Machine Model (C = 200 pF, R = 0)

EPIC is a trademark of Texas Instruments.

Parametrics

Compare all products in D-type flip-flop Email Download to Excel
Part number Order Technology Family Input type Output type VCC (Min) (V) VCC (Max) (V) Channels (#) Clock Frequency (Max) (MHz) ICC (uA) IOL (Max) (mA) IOH (Max) (mA) Features Rating Package Group
SN74AHC74Q-Q1 Order now AHC     Standard CMOS     Push-Pull     2     5.5     2     110     20     8     -8     Balanced outputs
High speed (tpd 10-50ns)
Over-voltage tolerant inputs    
Automotive     SOIC | 14
TSSOP | 14    
SN74HC74 Order now HC     Standard CMOS     Push-Pull     2     6     2     29     40     5.2     -5.2     Balanced outputs
High speed (tpd 10-50ns)
Positive input clamp diode    
Catalog     PDIP | 14
SOIC | 14
SO | 14
SSOP | 14
TSSOP | 14    
SN74HC74-Q1 Order now HC     Standard CMOS     Push-Pull     2     6     2     29     40     5.2     -5.2     Balanced outputs
High speed (tpd 10-50ns)
Positive input clamp diode    
Automotive     SOIC | 14
TSSOP | 14    
SN74HCS72-Q1 Order now HCS     Schmitt-Trigger     Push-Pull     2     6     2     45     2     7.8     -7.8     Balanced outputs
High speed (tpd 10-50ns)
Positive input clamp diode    
Automotive     SOIC | 14
TSSOP | 14    
SN74HCS74-Q1 Order now HCS     Schmitt-Trigger     Push-Pull     2     6     2     45     2     7.8     -7.8     Balanced outputs
High speed (tpd 10-50ns)
Positive input clamp diode    
Automotive     SOIC | 14
TSSOP | 14    
SN74LVC74A-Q1 Order now LVC     Standard CMOS     Push-Pull     2     3.6     2     100     10     24     -24     Balanced outputs
Very high speed (tpd 5-10ns)
Over-voltage tolerant inputs    
Automotive     SOIC | 14
TSSOP | 14