SN74AHC86 Quadruple 2-Input Exclusive-OR Gates | TI.com

SN74AHC86
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Quadruple 2-Input Exclusive-OR Gates

Quadruple 2-Input Exclusive-OR Gates - SN74AHC86
Datasheet
 

Description

The ’AHC86 devices are quadruple 2-input exclusive-OR gates. These devices perform the Boolean function Y = A ⊕ B or Y = AB + AB in positive logic.

A common application is as a true/complement element. If one of the inputs is low, the other input is reproduced in true form at the output. If one of the inputs is high, the signal on the other input is reproduced inverted at the output.

Features

  • Operating Range 2-V to 5.5-V VCC
  • Latch-Up Performance Exceeds 250 mA Per JESD 17
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 200-V Machine Model (A115-A)
    • 1000-V Charged-Device Model (C101)

Parametrics

Compare all products in XOR (exclusive OR) gate Email Download to Excel
Part number Order Technology Family VCC (Min) (V) VCC (Max) (V) Channels (#) Inputs per channel IOL (Max) (mA) Input type IOH (Max) (mA) Output type Features Data rate (Max) (Mbps) Rating Operating temperature range (C) Package size: mm2:W x L (PKG) Package Group
SN74AHC86 Order now AHC     2     5.5     4     2     8     Standard CMOS     -8     Push-Pull     Over-Voltage Tolerant Inputs
Very High Speed (tpd 5-10ns)    
110     Catalog     -40 to 125     14PDIP: 181 mm2: 9.4 x 19.3 (PDIP | 14)
14SO: 80 mm2: 7.8 x 10.2 (SO | 14)
14SOIC: 52 mm2: 6 x 8.65 (SOIC | 14)
14SSOP: 48 mm2: 7.8 x 6.2 (SSOP | 14)
14TSSOP: 32 mm2: 6.4 x 5 (TSSOP | 14)
14TVSOP: 23 mm2: 6.4 x 3.6 (TVSOP | 14)
14VQFN: 12 mm2: 3.5 x 3.5 (VQFN | 14)    
PDIP | 14
SOIC | 14
SO | 14
SSOP | 14
TSSOP | 14
TVSOP | 14
VQFN | 14    
SN54AHC86 Samples not available AHC     2     5.5     4     2     50     Standard CMOS     -50     Push-Pull     Over-Voltage Tolerant Inputs
Very High Speed (tpd 5-10ns)    
110     Military     -55 to 125     14CDIP: 130 mm2: 6.67 x 19.56 (CDIP | 14)
14CFP: 55 mm2: 5.97 x 9.21 (CFP | 14)
20LCCC: 79 mm2: 8.89 x 8.89 (LCCC | 20)    
CDIP | 14
CFP | 14
LCCC | 20    
SN54HC86 Samples not available HC     2     6     4     2     5.2     Standard CMOS     -5.2     Push-Pull     High Speed (tpd 10-50ns)     28     Military     -55 to 125     14CDIP: 130 mm2: 6.67 x 19.56 (CDIP | 14)
14CFP: 55 mm2: 5.97 x 9.21 (CFP | 14)
20LCCC: 79 mm2: 8.89 x 8.89 (LCCC | 20)    
CDIP | 14
CFP | 14
LCCC | 20    
SN74HC86 Order now HC     2     6     4     2     5.2     Standard CMOS     -5.2     Push-Pull     High Speed (tpd 10-50ns)     28     Catalog     -40 to 85     14PDIP: 181 mm2: 9.4 x 19.3 (PDIP | 14)
14SO: 80 mm2: 7.8 x 10.2 (SO | 14)
14SOIC: 52 mm2: 6 x 8.65 (SOIC | 14)
14TSSOP: 32 mm2: 6.4 x 5 (TSSOP | 14)    
PDIP | 14
SOIC | 14
SO | 14
TSSOP | 14    
SN74HC86-Q1 Order now HC     2     6     4     2     5.2     Standard CMOS     -5.2     Push-Pull     High Speed (tpd 10-50ns)     28     Automotive     -40 to 125
-40 to 85    
14SOIC: 52 mm2: 6 x 8.65 (SOIC | 14)
14TSSOP: 32 mm2: 6.4 x 5 (TSSOP | 14)    
SOIC | 14
TSSOP | 14    
SN74HCS86-Q1 Order now HCS     2     6     4     2     7.8     Schmitt-trigger