SN74AHCT1G04-Q1 Automotive Catalog Single Inverter Gate | TI.com

SN74AHCT1G04-Q1 (ACTIVE) Automotive Catalog Single Inverter Gate

Automotive Catalog Single Inverter Gate - SN74AHCT1G04-Q1
Datasheet
 

Description

The SN74AHCT1G04 contains one gate. The device performs the Boolean function Y = A.

Features

  • Qualified for Automotive Applications
  • ESD Protection Exceeds 1500 V Per MIL-STD-883, Method 3015; Exceeds 200 V Using Machine Model (C = 200 pF, R = 0)
  • Operating Range of 4.5 V to 5.5 V
  • Max tpd of 7.5 ns at 5 V
  • Low Power Consumption, 10-µA Max ICC
  • ±8-mA Output Drive at 5 V
  • Inputs Are TTL-Voltage Compatible

Parametrics

Compare all products in Non-Inverting buffer/driver Email Download to Excel
Part number Order Technology Family VCC (Min) (V) VCC (Max) (V) Channels (#) IOL (Max) (mA) IOH (Max) (mA) ICC (uA) Input type Output type Features Data rate (Mbps) Rating Operating temperature range (C) Package Group
SN74AHCT1G04-Q1 Order now AHCT     4.5     5.5     1     8     -8     10     TTL-Compatible CMOS     Push-Pull     Balanced outputs
Very high speed (tpd 5-10ns)
Over-voltage tolerant inputs    
150     Automotive     -40 to 125     SC70 | 5    
SN74AHCT1G04 Order now AHCT     4.5     5.5     1     8     -8     10     TTL-Compatible CMOS     Push-Pull     Balanced outputs
Very high speed (tpd 5-10ns)
Over-voltage tolerant inputs    
150     Catalog     -40 to 125     SC70 | 5
SOT-23 | 5