SN74AHCT1G04 (ACTIVE) Single Inverter Gate

Single Inverter Gate - SN74AHCT1G04
Datasheet
 

Models (2)

Title Category Type Date
SN74AHCT1G04 IBIS Model (Rev. A) IBIS Model (Multiple Files) 09 Nov 2007
HSPICE Model for SN74AHCT1G04 HSpice Model ZIP 26 Oct 2007

Design kits & evaluation modules (1)

Name Part# Type
Generic logic EVM supporting 5 through 8 pin DCK, DCT, DCU, DRL, and DBV packages 5-8-LOGIC-EVM Evaluation Modules & Boards

Reference designs

Portable, High Brightness HD Projection Display Reference Design using DLP® Technology

This reference design, featuring the DLP Pico™ 0.45-inch WXGA display chipset enables use of HD resolution for projection display applications such as accessory projectors, smart projectors, mobile Smart TV, built in projectors like projection functionality inside notebooks, laptops and hot (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.