SN74AHCT1G125-Q1 Automotive Catalog Single Bus Buffer Gate With 3-State Output | TI.com

SN74AHCT1G125-Q1 (ACTIVE)

Automotive Catalog Single Bus Buffer Gate With 3-State Output

Automotive Catalog Single Bus Buffer Gate With 3-State Output - SN74AHCT1G125-Q1
Datasheet
 

Description

The SN74AHCT1G125 is a single bus buffer gate/line driver with 3-state output. The output is disabled when the output-enable (OE) input is high. When OE is low, true data is passed from the A input to the Y output.

To ensure the high-impedance state during power up or power down, OE should be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.

Features

  • Qualified for Automotive Applications
  • ESD Protection Exceeds 2000 V Per MIL-STD-883, Method 3015; Exceeds 200 V Using Machine Model (C = 200 pF, R = 0)
  • Operating Range of 3 V to 5.5 V
  • Max tpd of 6 ns at 5 V
  • Low Power Consumption, 10-µA Max ICC
  • ±8-mA Output Drive at 5 V
  • Inputs Are TTL-Voltage Compatible

View more

Parametrics Compare all products in Non-Inverting buffer/driver

 
Technology Family
VCC (Min) (V)
VCC (Max) (V)
Bits (#)
Voltage (Nom) (V)
F @ nom voltage (Max) (Mhz)
ICC @ nom voltage (Max) (mA)
tpd @ Nom Voltage (Max) (ns)
IOL (Max) (mA)
IOH (Max) (mA)
Schmitt Trigger
Rating
Operating temperature range (C)
SN74AHCT1G125-Q1 SN74AHCT1G125
AHCT     AHCT    
4.5     4.5    
5.5     5.5    
1     1    
5     5    
75     75    
0.01     0.01    
6     6    
8     8    
-8     -8    
No     No    
Automotive     Catalog    
-40 to 125     -40 to 125
-40 to 85