Contact TI Distributor or Sales Office
74AHCT1G32DBVRE4 ACTIVE -40 to 85 0.13 | 1ku SOT-23 (DBV)
| 5 View 3000 | LARGE T&R >5K 1k quantity lead time: In stock Contact TI Distributor or Sales Office
74AHCT1G32DBVRG4 ACTIVE -40 to 85 0.13 | 1ku SOT-23 (DBV)
| 5 View 3000 | LARGE T&R >5K 1k quantity lead time: In stock Not Available Contact Distributor 74AHCT1G32DBVTE4 ACTIVE -40 to 85 0.46 | 1ku SOT-23 (DBV)
| 5 View 250 | SMALL T&R No Stock Typical lead time for 1k quantity: 4 to 8 weeks Not Available Contact Distributor 74AHCT1G32DBVTG4 ACTIVE -40 to 85 0.46 | 1ku SOT-23 (DBV)
| 5 View 250 | SMALL T&R No Stock Typical lead time for 1k quantity: 4 to 8 weeks Contact TI Distributor or Sales Office Contact Distributor 74AHCT1G32DCKRE4 ACTIVE -40 to 85 0.13 | 1ku SC70 (DCK)
| 5 View 3000 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office Contact TI Distributor or Sales Office
74AHCT1G32DCKRG4 ACTIVE -40 to 85 0.13 | 1ku SC70 (DCK)
| 5 View 3000 | LARGE T&R >5K 1k quantity lead time: In stock Not Available Contact Distributor 74AHCT1G32DCKTE4 ACTIVE -40 to 85 0.46 | 1ku SC70 (DCK)
| 5 View 250 | SMALL T&R No Stock Typical lead time for 1k quantity: 4 to 8 weeks Not Available Contact Distributor 74AHCT1G32DCKTG4 ACTIVE -40 to 85 0.46 | 1ku SC70 (DCK)
| 5 View 250 | SMALL T&R No Stock Typical lead time for 1k quantity: 4 to 8 weeks Not Available Contact Distributor 74AHCT1G32DRLRG4 ACTIVE -40 to 85 0.18 | 1ku SOT (DRL)
| 5 View 4000 | LARGE T&R No Stock Typical lead time for 1k quantity: 4 to 8 weeks Contact TI Distributor or Sales Office
SN74AHCT1G32DBVR ACTIVE -40 to 85 0.13 | 1ku SOT-23 (DBV)
| 5 View 3000 | LARGE T&R >5K 1k quantity lead time: In stock Not Available
SN74AHCT1G32DBVT ACTIVE -40 to 85 0.46 | 1ku SOT-23 (DBV)
| 5 View 250 | SMALL T&R >5K 1k quantity lead time: In stock Contact TI Distributor or Sales Office
SN74AHCT1G32DCKR ACTIVE -40 to 85 0.13 | 1ku SC70 (DCK)
| 5 View 3000 | LARGE T&R >5K 1k quantity lead time: In stock Not Available
SN74AHCT1G32DCKT ACTIVE -40 to 85 0.46 | 1ku SC70 (DCK)
| 5 View 250 | SMALL T&R >5K 1k quantity lead time: In stock Not Available
SN74AHCT1G32DRLR ACTIVE -40 to 85 0.18 | 1ku SOT (DRL)
| 5 View 4000 | LARGE T&R >5K 1k quantity lead time: In stock