SN74AHCT574 Octal Edge-Triggered D-Type Flip-Flops With 3-State Outputs | TI.com

SN74AHCT574 (ACTIVE) Octal Edge-Triggered D-Type Flip-Flops With 3-State Outputs

 

Description

The SNx4AHCT574 devices are octal edge-triggered D-type flip-flops that feature 3-state outputs designed specifically for driving highly capacitive or relatively low-impedance loads.

Features

  • Inputs are TTL-Voltage Compatible
  • Latch-Up Performance Exceeds 250 mA Per JESD 17
  • On Products Compliant to MIL-PRF-38535,
    All Parameters are Tested Unless Otherwise Noted. On All Other Products, Production Processing Does Not Necessarily Include Testing of All Parameters.
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 200-V Machine Model (A115-A)
    • 1000-V Charged-Device Model (C101)

Parametrics

Compare all products in D-type flip-flop Email Download to Excel
Part number Order Technology Family VCC (Min) (V) VCC (Max) (V) Bits (#) Voltage (Nom) (V) F @ nom voltage (Max) (MHz) ICC @ nom voltage (Max) (mA) tpd @ nom Voltage (Max) (ns) IOL (Max) (mA) IOH (Max) (mA) 3-state output Rating Operating temperature range (C)
SN74AHCT574 Order now AHCT     4.5     5.5     8     5     70     0.04     12     8     -8     Yes     Catalog     -40 to 125
-40 to 85    
SN54AHCT574 Samples not available AHCT     4.5     5.5     8     5     70     0.04     12     8     -8     Yes     Military     -55 to 125