SN74AHCT74
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Dual Positive-Edge-Triggered D-Type Flip-Flops With Clear and Preset

Dual Positive-Edge-Triggered D-Type Flip-Flops With Clear and Preset - SN74AHCT74
Datasheet
 

Models (1)

Title Category Type Date
SN74AHCT74 IBIS Model IBIS Model (Multiple Files) 27 Jul 2001

Design kits & evaluation modules (1)

Name Part# Type
Generic Logic EVM Supporting 14 through 24 Pin PW, DB, D, DW, NS, P, N, and DGV Packages 14-24-LOGIC-EVM Evaluation Modules & Boards

Reference designs

High Efficiency 100W Active Clamp Forward 220V-400VDC Input, 28V/ 3.6A Reference Design

This reference design generates an isolated 28V/100W output from a high voltage DC input. This design is intended to operate from the output of PFC front end regulator. The UCC2897A is used to control an active clamp forward converter. Self-driven synchronous rectifiers allow for over 92 (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

Description Part Number Company Tool Type
220V-400VDC Input, 12V/160W Active Clamp Forward PMP7410 Texas Instruments Reference designs

CAD/CAE symbols

Part# Package | Pins CAD File (.bxl) STEP Model (.stp)
SN74AHCT74 Download -
Download Download
Download Download
Download Download
Download Download
Download Download
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Please follow the instructions below to view the CAD symbols:

Step 1: Download and install the Ultra Librarian software

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.

Step 3: Open the .bxl file with the Ultra Librarian software.

You can always access the complete CAD/CAE Symbols database at //webench.ti.com/cad/

Both PCB footprints and schematic symbols are available for download in a vendor neutral format, which can then be exported to the leading EDA CAD/CAE design tools using the Ultra Librarian Reader. The reader is available as a free download.

The UL Reader is a subset of the Ultra Librarian toolset that can generate, import, and export components and their attributes in virtually any EDA CAD/CAE format.