SN74ALS573C Octal D-Type Transparent Latches With 3-State Outputs | TI.com

SN74ALS573C
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Octal D-Type Transparent Latches With 3-State Outputs

 

Description

These octal D-type transparent latches feature 3-state outputs designed specifically for driving highly capacitive or relatively low-impedance loads. They are particularly suitable for implementing buffer registers, I/O ports, bidirectional bus drivers, and working registers.

While the latch-enable (LE) input is high, outputs (Q) respond to the data (D) inputs. When LE is low, the outputs are latched to retain the data that was set up.

A buffered output-enable () input can be used to place the eight outputs in either a normal logic state (high or low) or a high-impedance state. In the high-impedance state, the outputs neither load nor drive the bus lines significantly. The high-impedance state and the increased drive provide the capability to drive bus lines without interface or pullup components.

does not affect internal operation of the latches. Old data can be retained or new data can be entered while the outputs are in the high-impedance state.

The SN54ALS573C and SN54AS573A are characterized for operation over the full military temperature range of -55°C to 125°C. The SN74ALS573C and SN74AS573A are characterized for operation from 0°C to 70°C.

 

 

Features

  • 3-State Buffer-Type Outputs Drive Bus Lines Directly
  • Bus-Structured Pinout
  • True Logic Outputs
  • Package Options Include Plastic Small-Outline (DW) Packages, Ceramic Chip Carriers (FK), Standard Plastic (N) and Ceramic (J) 300-mil DIPs, and Ceramic Flat (W) Packages

 

Parametrics

Compare all products in D-type latch Email Download to Excel
Part number Order Technology Family Input type Output type VCC (Min) (V) VCC (Max) (V) Channels (#) Clock Frequency (Max) (MHz) ICC (uA) IOL (Max) (mA) IOH (Max) (mA) Rating Package Group
SN74ALS573C Order now ALS     Bipolar     3-State     4.5     5.5     8     75     27000     24     -2.6     Catalog     PDIP | 20
SOIC | 20
SO | 20
SSOP | 20    
SN54ALS573C Samples not available ALS     Bipolar     3-State     4.5     5.5     8     75     27000     12     -1     Military     CDIP | 20
CFP | 20
LCCC | 20