SN74ALVC125 (ACTIVE) Quadruple Bus Buffer Gates With 3-State Outputs

Quadruple Bus Buffer Gates With 3-State Outputs - SN74ALVC125
Datasheet
 

Models (2)

Title Category Type Date
HSPICE MODEL OF SN74ALVC125 HSpice Model ZIP 22 Feb 2006
SN74ALVC125 IBIS Model IBIS Model (Multiple Files) 10 May 2002

Design kits & evaluation modules (2)

Name Part# Type
DM388 DaVinci Digital Media Processor Evaluation Module TMDXEVM388 Evaluation Modules & Boards
Generic Logic EVM Supporting 14 through 24 Pin PW, DB, D, DW, NS, P, N, and DGV Packages 14-24-LOGIC-EVM Evaluation Modules & Boards

Reference designs

Isolated IGBT Gate Driver Evaluation Platform for 3-Phase Inverter System Reference Design

The TIDA-00195 reference design consists of a 22kW power stage with TI’s new reinforced isolated IGBT gate driver ISO5852S intended for motor control in various applications. This design allows performance evaluation of the ISO5852S in 3-phase inverter incorporating 1200V rated IGBT modules of (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.