SN74ALVC244 (ACTIVE) Octal Buffer/Driver With 3-State OUtputs

Octal Buffer/Driver With 3-State OUtputs - SN74ALVC244
Datasheet
 

Models (1)

Title Category Type Size (KB) Date Views
SN74ALVC244 IBIS Model (Rev. A) IBIS Model ZIP 45 KB 20 Jan 2016 0 views

Design kits & evaluation modules (5)

Name Part# Type
F28379D Delfino Experimenter Kit TMDSDOCK28379D Development Kits
F28379D controlCARD for C2000 Real time control development kits TMDSCNCD28379D Development Kits
F280049C controlCARD Evaluation Module TMDSCNCD280049C Evaluation Modules & Boards
Generic Logic EVM Supporting 14 through 24 Pin PW, DB, D, DW, NS, P, N, and DGV Packages 14-24-LOGIC-EVM Evaluation Modules & Boards
TPS92518 Dual Buck Evaluation Board with SPI Interface LEDSPIMCUEVM-879 Evaluation Modules & Boards

Reference designs

TI Designs Reference Design Library is a robust reference design library spanning analog, embedded processor and connectivity. Created by TI experts to help you jump start your system design, all TI Designs include schematic or block diagrams, BOMs and design files to speed your time to market. Search and download designs at ti.com/tidesigns

TI Designs

Industrial Servo Drive and AC Inverter Drive Reference Design

The DesignDRIVE Development Kit is a reference design for a complete industrial drive directly connecting to a three phase ACI or PMSM motor. Many drive topologies can be created from the combined control, power and communications technologies included on this single platform.  Includes (...)

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.