SN74AS08 Quadruple 2-Input Positive-AND Gates | TI.com

SN74AS08 (ACTIVE) Quadruple 2-Input Positive-AND Gates

Quadruple 2-Input Positive-AND Gates - SN74AS08
Datasheet
 

Description

These devices contain four independent 2-input positive-AND gates. They perform the Boolean functions Y = A \x95 B or in positive logic.

 

The SN54ALS08 and SN54AS08 are characterized for operation over the full military temperature range of -55°C to 125°C. The SN74ALS08 and SN74AS08 are characterized for operation from 0°C to 70°C.

 

 

Features

  • Package Options Include Plastic Small-Outline (D) Packages, Ceramic Chip Carriers (FK), and Standard Plastic (N) and Ceramic (J) 300-mil DIPs

 

Parametrics

Compare all products in AND gate Email Download to Excel
Part number Order Technology Family VCC (Min) (V) VCC (Max) (V) Channels (#) Inputs per channel IOL (Max) (mA) IOH (Max) (mA) Input type Output type Features Data rate (Max) (Mbps) Rating Operating temperature range (C) Package size: mm2:W x L (PKG) Package Group
SN74AS08 Order now AS     4.5     5.5     4     2     20     -2     Bipolar     Push-Pull     High Speed (tpd 10-50ns)     125     Catalog     0 to 70     14PDIP: 181 mm2: 9.4 x 19.3 (PDIP | 14)
14SO: 80 mm2: 7.8 x 10.2 (SO | 14)
14SOIC: 52 mm2: 6 x 8.65 (SOIC | 14)
14SSOP: 48 mm2: 7.8 x 6.2 (SSOP | 14)    
PDIP | 14
SOIC | 14
SO | 14
SSOP | 14    
SN54AS08 Samples not available AS     4.5     5.5     4     2     20     -2     Bipolar     Push-Pull     High Speed (tpd 10-50ns)     125     Military     -55 to 125     14CDIP: 130 mm2: 6.67 x 19.56 (CDIP | 14)
14CFP: 55 mm2: 5.97 x 9.21 (CFP | 14)
20LCCC: 79 mm2: 8.89 x 8.89 (LCCC | 20)    
CDIP | 14
CFP | 14
LCCC | 20