Product details

Technology family AUC Supply voltage (min) (V) 0.8 Supply voltage (max) (V) 2.7 Number of channels 6 IOL (max) (mA) 9 Supply current (max) (µA) 10 IOH (max) (mA) -9 Input type Schmitt-Trigger Output type Push-Pull Features Balanced outputs, Over-voltage tolerant inputs, Partial power down (Ioff), Ultra high speed (tpd <5ns) Rating Catalog Operating temperature range (°C) -40 to 85
Technology family AUC Supply voltage (min) (V) 0.8 Supply voltage (max) (V) 2.7 Number of channels 6 IOL (max) (mA) 9 Supply current (max) (µA) 10 IOH (max) (mA) -9 Input type Schmitt-Trigger Output type Push-Pull Features Balanced outputs, Over-voltage tolerant inputs, Partial power down (Ioff), Ultra high speed (tpd <5ns) Rating Catalog Operating temperature range (°C) -40 to 85
VQFN (RGY) 14 12.25 mm² 3.5 x 3.5
  • Optimized for 1.8-V Operation and Is 3.6-V I/O Tolerant to Support Mixed-Mode Signal Operation
  • Ioff Supports Partial-Power-Down Mode Operation
  • Sub-1-V Operable
  • Max tpd of 1.8 ns at 1.8 V
  • Low Power Consumption, 10-µA Max ICC
  • ±8-mA Output Drive at 1.8 V
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 200-V Machine Model (A115-A)
    • 1000-V Charged-Device Model (C101)

  • Optimized for 1.8-V Operation and Is 3.6-V I/O Tolerant to Support Mixed-Mode Signal Operation
  • Ioff Supports Partial-Power-Down Mode Operation
  • Sub-1-V Operable
  • Max tpd of 1.8 ns at 1.8 V
  • Low Power Consumption, 10-µA Max ICC
  • ±8-mA Output Drive at 1.8 V
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 200-V Machine Model (A115-A)
    • 1000-V Charged-Device Model (C101)

This hex Schmitt-trigger buffer is operational at 0.8-V to 2.7-V VCC, but is designed specifically for 1.65-V to 1.95-V VCC operation.

The SN74AUC17 contains six independent buffers and performs the Boolean function Y = A. The device functions as six independent buffers, but because of Schmitt action, it may have different input threshold levels for positive-going (VT+) and negative-going (VT-) signals.

This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.

This hex Schmitt-trigger buffer is operational at 0.8-V to 2.7-V VCC, but is designed specifically for 1.65-V to 1.95-V VCC operation.

The SN74AUC17 contains six independent buffers and performs the Boolean function Y = A. The device functions as six independent buffers, but because of Schmitt action, it may have different input threshold levels for positive-going (VT+) and negative-going (VT-) signals.

This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 18
Type Title Date
* Data sheet SN74AUC17 datasheet (Rev. A) 28 Mar 2005
Application brief Understanding Schmitt Triggers (Rev. A) PDF | HTML 22 May 2019
Selection guide Little Logic Guide 2018 (Rev. G) 06 Jul 2018
Selection guide Logic Guide (Rev. AB) 12 Jun 2017
Application note How to Select Little Logic (Rev. A) 26 Jul 2016
Application note Understanding and Interpreting Standard-Logic Data Sheets (Rev. C) 02 Dec 2015
User guide LOGIC Pocket Data Book (Rev. B) 16 Jan 2007
Product overview Design Summary for WCSP Little Logic (Rev. B) 04 Nov 2004
Application note Semiconductor Packing Material Electrostatic Discharge (ESD) Protection 08 Jul 2004
Application note Selecting the Right Level Translation Solution (Rev. A) 22 Jun 2004
User guide Signal Switch Data Book (Rev. A) 14 Nov 2003
Application note Designing With TI Ultra-Low-Voltage CMOS (AUC) Octals and Widebus Devices 21 Mar 2003
User guide AUC Data Book, January 2003 (Rev. A) 01 Jan 2003
Application note Texas Instruments Little Logic Application Report 01 Nov 2002
Application note TI IBIS File Creation, Validation, and Distribution Processes 29 Aug 2002
More literature Standard Linear & Logic for PCs, Servers & Motherboards 13 Jun 2002
More literature STANDARD LINEAR AND LOGIC FOR DVD/VCD PLAYERS 27 Mar 2002
More literature AUC Product Brochure (Rev. A) 18 Mar 2002

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

14-24-NL-LOGIC-EVM — Logic product generic evaluation module for 14-pin to 24-pin non-leaded packages

14-24-NL-LOGIC-EVM is a flexible evaluation module (EVM) designed to support any logic or translation device that has a 14-pin to 24-pin BQA, BQB, RGY, RSV, RJW or RHL package.

User guide: PDF | HTML
Not available on TI.com
Simulation model

SN74AUC17 IBIS Model

SCEM372.ZIP (54 KB) - IBIS Model
Simulation model

SN74AUC17 Behavioral SPICE Model

SCEM732.ZIP (7 KB) - PSpice Model
Reference designs

TIDA-00106 — 16-Bit 1-MSPS Data Acquisition Reference Design, Isolated for High-Voltage Common-Mode Rejection

The circuit represents a high-performance data acquisition (DAQ) solution suitable for processing input signals (up to ±12 V) superimposed on large common-mode offsets (tested up to 155 Vp-p from dc to approximately 15 kHz) relative to the ground potential of the system's main power supply. (...)
Design guide: PDF
Schematic: PDF
Reference designs

PMP10580 — Power Solution for Terasic DE0-Nano (Cyclone IV) - Reference Design

The PMP10580 reference design provides all the power supply rails necessary to power Altera’s Cyclone® IV FPGA.  DE0-Nano was developed by Terasic and this board is available for purchase through Terasic’s website.
Test report: PDF
Schematic: PDF
Package Pins Download
VQFN (RGY) 14 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos