SN74AUC17
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Hex Schmitt-Trigger Buffer

Hex Schmitt-Trigger Buffer - SN74AUC17
Datasheet
 

Models (1)

Title Category Type Date
SN74AUC17 IBIS Model IBIS Model (Multiple Files) 08 Sep 2003

Reference designs

16-Bit 1-MSPS Data Acquisition Reference Design, Isolated for High-Voltage Common-Mode Rejection

The circuit represents a high-performance data acquisition (DAQ) solution suitable for processing input signals (up to ±12 V) superimposed on large common-mode offsets (tested up to 155 Vp-p from dc to approximately 15 kHz) relative to the ground potential of the system's main power supply (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.