This single 2-input positive-OR gate is operational at 0.8-V to 2.7-V VCC, but is designed specifically for 1.65-V to 1.95-V VCC operation.
The SN74AUC1G32 device performs the Boolean function in positive logic.
NanoFree™ package technology is a major breakthrough in IC packaging concepts, using the die as the package.
This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.
For more information about AUC Little Logic devices, see Applications of Texas Instruments AUC Sub-1-V Little Logic Devices, SCEA027.
All trademarks are the property of their respective owners.
Technology Family |
VCC (Min) (V) |
VCC (Max) (V) |
Channels (#) |
Inputs per channel |
IOL (Max) (mA) |
IOH (Max) (mA) |
Input type |
Output type |
Features |
Data rate (Max) (Mbps) |
Rating |
Operating temperature range (C) |
Package Group |
Package size: mm2:W x L (PKG) |
SN74AUC1G32 |
---|
AUC |
0.8 |
2.7 |
1 |
2 |
9 |
-9 |
Standard CMOS |
Push-Pull |
Partial Power Down (Ioff) Over-Voltage Tolerant Inputs Ultra High Speed (tpd <5ns) |
250 |
Catalog |
-40 to 85 |
DSBGA | 5
SC70 | 5 SOT-23 | 5 SOT-5X3 | 5 |
See datasheet (DSBGA) 5SC70: 4 mm2: 2.1 x 2 (SC70 | 5) 5SOT-23: 8 mm2: 2.8 x 2.9 (SOT-23 | 5) 5SOT-5X3: 3 mm2: 1.6 x 1.6 (SOT-5X3 | 5) |
Order now |