SN74AUC2G08 DUAL 2-INPUT POSITIVE-AND GATE | TI.com

SN74AUC2G08
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
DUAL 2-INPUT POSITIVE-AND GATE

DUAL 2-INPUT POSITIVE-AND GATE - SN74AUC2G08
Datasheet
 

Description

This dual 2-input positive-AND gate is operational at 0.8-V to 2.7-V VCC, but is designed specifically for 1.65-V to 1.95-V VCC operation.

The SN74AUC2G08 performs the Boolean function A • B or Y = A\ + B\ in positive logic.

NanoFree™ package technology is a major breakthrough in IC packaging concepts, using the die as the package.

This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.

For more information about AUC Little Logic devices, please refer to the TI application report, Applications of Texas Instruments AUC Sub-1-V Little Logic Devices, literature number SCEA027.

Features

  • Available in the Texas Instruments NanoFree™ Package
  • Optimized for 1.8-V Operation and Is 3.6-V I/O Tolerant to Support Mixed-Mode Signal Operation
  • Ioff Supports Partial-Power-Down Mode Operation
  • Sub-1-V Operable
  • Max tpd of 1.5 ns at 1.8 V
  • Low Power Consumption, 10-µA at 1.8 V
  • ±8-mA Output Drive at 1.8 V
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 200-V Machine Model (A115-A)
    • 1000-V Charged-Device Model (C101)

NanoFree is a trademark of Texas Instruments.

Parametrics

Compare all products in AND gate Email Download to Excel
Part number Order Technology Family VCC (Min) (V) VCC (Max) (V) Channels (#) Inputs per channel IOL (Max) (mA) IOH (Max) (mA) Input type Output type Features Data rate (Max) (Mbps) Rating Operating temperature range (C) Package size: mm2:W x L (PKG) Package Group
SN74AUC2G08 Order now AUC     0.8     2.7     2     2     9     -9     Standard CMOS     Push-Pull     Partial Power Down (Ioff)
Over-Voltage Tolerant Inputs
Ultra High Speed (tpd <5ns)    
250     Catalog     -40 to 85     8DSBGA: 3 mm2: 2.25 x 1.25 (DSBGA | 8)
8SM8: 12 mm2: 4 x 2.95 (SM8 | 8)
8VSSOP: 6 mm2: 3.1 x 2 (VSSOP | 8)    
DSBGA | 8
SM8 | 8
VSSOP | 8