SN74AUP1G00
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Low-Power Single Two-Input Positive-NAND Gate

 

Models (1)

Title Category Type Date
SN74AUP1G00 IBIS Model (Rev. A) IBIS Model (Multiple Files) 01 Mar 2005

Design kits & evaluation modules (1)

Name Part# Type
Generic logic EVM supporting 5 through 8 pin DCK, DCT, DCU, DRL, and DBV packages 5-8-LOGIC-EVM Evaluation Modules & Boards

Reference designs

High Speed DLP Sub-system for Industrial 3D Printing and Digital Lithography Reference Design

The High Speed DLP® Sub-system Reference Design provides system-level DLP development board designs for industrial Digital Lithography and 3D Printing applications that require high resolution, superior speed and production reliability. The system design offers maximum throughput by integrating (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.