SN74AUP1G07
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Low-Power Single Buffer/Driver with Open-Drain Outputs

 

Models (1)

Title Category Type Date
SN74AUP1G07 IBIS Model IBIS Model (Multiple Files) 07 May 2004

Design kits & evaluation modules (2)

Name Part# Type
Full HD DLP4710 Chipset Evaluation Module DLPDLCR4710EVM-G2 Evaluation Modules & Boards
Generic logic EVM supporting 5 through 8 pin DCK, DCT, DCU, DRL, and DBV packages 5-8-LOGIC-EVM Evaluation Modules & Boards

Reference designs

Ultra Mobile, Low Power DLP® Pico™ qHD Display Reference Design

The 0.23 qHD DLP chipset is an affordable platform enabling the use of DLP technology with embedded host processor. This chipset is incorporated in to this reference design to enable a low power, on-demand free-form sub-system display for a variety of applications.

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.