SN74AUP1T34 1-Bit Unidirectional Voltage-Level Translator | TI.com

SN74AUP1T34 (ACTIVE) 1-Bit Unidirectional Voltage-Level Translator

 

Recommended alternative parts

Description

The SN74AUP1T34 device is a 1-bit noninverting translator that uses two separate configurable power-supply rails. It is a uni-directional translator from A to B. The A port is designed to track VCCA. VCCA accepts supply voltages from 0.9 V to 3.6 V. The B port is designed to track VCCB. VCCB accepts supply voltages from 0.9 V to 3.6 V. This allows for low-voltage translation between 1-V, 1.2-V, 1.5-V, 1.8-V, 2.5-V, and 3.3-V voltage nodes. The SN74AUP1T34 is also fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.

The VCC isolation feature ensures that if VCCA input is at GND, the B port is in the high-impedance state. If VCCB input is at GND, any input to the A side does not cause the leakage current even floating.

Features

  • Wide Operating VCC Range of 0.9 V to 3.6 V
  • Balanced Propagation Delays: tPLH = tPHL (1.8-V to 3.3-V Translation Typical)
  • Low Static-Power Consumption: Maximum of 5-µA ICC
  • ±6-mA Output Drive at 3 V
  • Ioff Supports Partial Power-Down-Mode Operation
  • VCC Isolation Feature – If VCCA Input Is at GND, B Port Is in the High-Impedance state
  • Input Hysteresis Allows Slow Input Transition and Better Switching Noise Immunity at Input
  • ESD Protection Exceeds JESD 22
  • 5000-V Human-Body Model (A114-A)
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II

All trademarks are the property of their respective owners.

Parametrics

Compare all products in Unidirectional voltage translation Email Download to Excel
Part number Order Technology Family Bits (#) Voltage (Nom) (V) IOH (Max) (mA) IOL (Max) (mA) F @ nom voltage (Max) (MHz) ICC @ nom voltage (Max) (mA) Schmitt trigger tpd @ nom Voltage (Max) (ns) Rating Operating temperature range (C) Package Group
SN74AUP1T34 Order now AUP1T     1     1.8
2.5
3.3    
-6     6     190     0.0009     No     5.48
4.72
4.28    
Catalog     -40 to 85     SC70 | 5
SON | 6    
2N7001T Order now 2N     1     1.8
2.5
3.3    
-12     12     50     0.014     No     16     Catalog     -40 to 125     SC70 | 5
X2SON | 5    
SN74AUP1T157 Order now AUP1T     1     1.8
2.5
3.3    
-4     4     190     0.0009     Yes     9.8
8.5
7.8    
Catalog     -40 to 85     SC70 | 6    
SN74AUP1T158 Order now AUP1T     1     1.8
2.5
3.3    
-4     4     190     0.0009     Yes     9.8
8.5
7.8    
Catalog     -40 to 85     SC70 | 6    
SN74AUP1T17 Order now AUP1T     1     1.8
2.5
3.3    
-4     4     190     0.0009     Yes     9.8
8.5
7.8    
Catalog     -40 to 85     SC70 | 5    
SN74AUP1T34-Q1 Order now AUP1T     1     1.8
2.5
3.3    
-6     6     190     0.0009     No     6.92
4.95
4.35    
Automotive     -40 to 125     SC70 | 5