SN74AVC2T244 Dual-Bit Dual-Supply Bus Transceiver | TI.com

SN74AVC2T244
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Dual-Bit Dual-Supply Bus Transceiver

Dual-Bit Dual-Supply Bus Transceiver - SN74AVC2T244
Datasheet
 

Recommended alternative parts

  • SN74AVC2T45  -  This device is a 2-bit bi-directional translator with direction control and 1.2V to 3.6V range

Description

This 2-bit unidirectional translator uses two separate configurable power-supply rails. The A port is designed to track VCCA. VCCA accepts any supply voltage from 0.9 V to 3.6 V. The B port is designed to track VCCB. VCCB accepts any supply voltage from 0.9 V to 3.6 V. This allows for low-voltage translation between 0.9-V, 1.2-V, 1.5-V, 1.8-V, 2.5-V and 3.6-V voltage nodes. For the SN74AVC2T244, when the output-enable (OE) input is high, all outputs are placed in the high-impedance state. The SN74AVC2T244 is designed so that the OE input circuit is referenced to VCCA. This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.

Features

  • Wide Operating VCC Range of 0.9 V to 3.6 V
  • Low Static-Power Consumption, 6-µA Max ICC
  • Output Enable Feature Allows User to Disable Outputs to Reduce Power Consumption
  • ±24-mA Output Drive at 3.0 V
  • Ioff Supports Partial Power-Down-Mode Operation
  • Input Hysteresis Allows Slow Input Transition and Better Switching Noise Immunity at Input
  • Maximum Data Rates
    • 380 Mbps (1.8-V to 3.3-V Translation)
    • 200 Mbps (<1.8-V to 3.3-V Translation)
    • 200 Mbps (Translate to 2.5 V or 1.8 V)
    • 150 Mbps (Translate to 1.5 V)
    • 100 Mbps (Translate to 1.2 V)
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Protection Exceeds JESD 22
    • 5000-V Human-Body Model (A114-A)

Parametrics

Compare all products in Unidirectional voltage translation Email Download to Excel
Part number Order Technology Family Bits (#) Voltage (Nom) (V) IOH (Max) (mA) IOL (Max) (mA) F @ nom voltage (Max) (MHz) ICC @ nom voltage (Max) (mA) Schmitt trigger tpd @ nom Voltage (Max) (ns) Rating Package Group
SN74AVC2T244 Order now AVC     2     0.9
1.2
1.5
1.8
2.5
3.3    
-24     24     100     0.0009     No     20
7
3.5    
Catalog     X2SON | 8
X2SON | 8    
SN74AVC2T245 Order now AVC     2     1.2
1.5
1.8
2.5
3.3    
-12     12     100     0.0008     No     2.5
2.1
1.9    
Catalog     UQFN | 10    
SN74AVC2T45 Order now AVC     2     1.2
1.5
1.8
2.5
3.3    
-12     12     100     0.0008     No     3.1
2.6
2.4
2.2    
Catalog     DSBGA | 8
SM8 | 8
VSSOP | 8    
SN74AVC2T45-Q1 Order now AVC     2     1.2
1.5
1.8
2.5
3.3    
-12     12     100     0.01     No     3.1
2.6
2.4
2.2    
Automotive     VSSOP | 8    
SN74AVCH2T45 Order now AVC     2     1.2
1.5
1.8
2.5
3.3    
-12     12     100     0.01     No     3.1
2.6
2.4
2.2    
Catalog     DSBGA | 8
SM8 | 8
VSSOP | 8    
SN74LVC2T45 Order now LVC     2     1.8
2.5
3.3
5    
-32     32     150     0.004     No     17.7
10.3
8.3
7.2    
Catalog     DSBGA | 8
SM8 | 8
VSSOP | 8    
SN74LVC2T45-Q1 Order now LVC     2