SN74AVC32T245
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
32-Bit Dual-Supply Bus Transceiver with Configurable Voltage Translation and 3-State Outputs

 

Models (1)

Title Category Type Date
SN74AVC32T245 IBIS Model IBIS Model (Multiple Files) 19 Jul 2004

Design kits & evaluation modules (1)

Name Part# Type
DLP® LightCrafter™ 4500 DLPLCR4500EVM Evaluation Modules & Boards

Reference designs

High Resolution, Portable Light Steering Reference Design using DLP Technology

This reference design, featuring the DLP® 0.45” WXGA chipset and implemented in the DLP® LightCrafter™ 4500 evaluation module (EVM), enables flexible control of high resolution, accurate patterns for industrial, medical, and scientific applications. With a free USB-based GUI and (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.