SN74AVC4T234 4-Bit Dual-Supply Bus Transceiver With Config Voltage Translation | TI.com

SN74AVC4T234 (ACTIVE)

4-Bit Dual-Supply Bus Transceiver With Config Voltage Translation

 

Description

This 4-bit noninverting bus transceiver uses two separate configurable power-supply rails to enable asynchronous communication between B-port inputs and A-port outputs. The A port is designed to track VCCA while the B port is designed to track VCCB. Both VCCA and VCCB are configurable from 0.9 V to 3.6 V.

The SN74AVC4T234 solution offers the industry's low-power needs in battery-powered portable applications by ensuring both a very low static and dynamic power consumption across the entire VCC range of 0.9 V to 3.6 V, resulting in an increased battery life. This product also maintains excellent signal integrity.

This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.

The VCC isolation feature ensures that if either VCC input is at GND, then A-side ports are in the high-impedance state.

Features

  • Wide Operating VCC Range of 0.9 V to 3.6 V
  • 3.6-V I/O Tolerant to Support Mixed-Mode Signal Operation
  • Max tpd of 3.7 ns at 3.3 V
  • Balanced propagation delays: tPLH = tPHL
  • Low Static-Power Consumption, 5-µA Max ICC
  • Input-Disable Feature Allows Floating Input Conditions
  • ±3-mA Output Drive at 1.8 V
  • 26Ω series resistor on A-side outputs
  • Ioff Supports Partial Power-Down-Mode Operation
  • Input Hysteresis Allows Slow Input Transition and Better Switching Noise Immunity at Input
  • Maximum Data Rates
    • 380 Mbps (1.8-V to 3.3-V Translation)
    • 200 Mbps (<1.8-V to 3.3-V Translation)
    • 200 Mbps (Translate to 2.5 V or 1.8 V)
    • 150 Mbps (Translate to 1.5 V)
    • 100 Mbps (Translate to 1.2 V)
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 500-V Charged-Device Model (C101)

Parametrics

Compare all products in Unidirectional voltage translation Email Download to Excel
Part number Order Technology Family Bits (#) Voltage (Nom) (V) IOH (Max) (mA) IOL (Max) (mA) F @ nom voltage (Max) (MHz) ICC @ nom voltage (Max) (mA) Schmitt trigger tpd @ nom Voltage (Max) (ns) Rating Operating temperature range (C) Package Group
SN74AVC4T234 Order now AVC     4     1.2
1.5
1.8
2.5
3.3    
-12     12     100     0.016     No     4.3
4.2
4.1
3.8
3.7    
Catalog     -40 to 85     uCSP | 11    
SN74AVC4T245 Order now AVC     4     1.2
1.5
1.8
2.5
3.3    
-12     12     100     0.016     No     3.4
3.2
2.9
2.8    
Catalog     -40 to 85     SOIC | 16
TSSOP | 16
TVSOP | 16
UQFN | 16
VQFN | 16    
SN74AVC4T245-Q1 Order now AVC     4     1.2
1.5
1.8
2.5
3.3    
-12     12     100     0.016     No     3.4
3.2
2.9
2.8    
Automotive     -40 to 125     VQFN | 16    
SN74AVC4T774 Order now AVC     4     1.2
1.5
1.8
2.5
3.3    
-12     12     100     0.016     No     3.5
3.1
2.8
2.6
2.5    
Catalog     -40 to 85     TSSOP | 16
UQFN | 16
VQFN | 16    
SN74AVCH4T245 Order now AVC     4     1.2
1.5
1.8
2.5
3.3    
-12     12     100     0.016     No     3.4
3.2
2.9
2.8    
Catalog     -40 to 85     SOIC | 16
TSSOP | 16
TVSOP | 16
UQFN | 16
VQFN | 16    
TXB0104 Order now TXB     4     1.2
1.5
1.8
2.5
3.3
5    
-0.02     0.02     50